Добавить к Мастеру создания структурных схем

AD8534:  250 mA Output, Low Cost, Quad Single-Supply Op Amp

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения: Newer alternative consider the ADA4692-4 with lower power and smaller package.

The AD8531, AD8532 and AD8534 are single, dual and quad rail-to-rail input and output single-supply amplifiers featuring 250 mA output drive current. This high output current makes these amplifiers excellent for driving either resistive or capacitive loads. AC performance is very good with 3 MHz bandwidth, 5 V/µs slew rate and low distortion. All are guaranteed to operate from a 3 volt single supply as well as a 5 volt supply.

The very low input bias currents enable the AD853x to be used for integrators and diode amplification and other applications requiring low input bias current. Supply current is only 750 µA per amplifier at 5 volts, allowing low current applications to control high current loads.

Applications include audio amplification for computers, sound ports, sound cards and set-top boxes. AD853x family is very stable and capable of driving heavy capacitive loads, such as those found in LCDs.

The ability to swing rail-to-rail at the inputs and outputs enables designers to buffer CMOS DACs, ASICs or other wide output swing devices in single-supply systems.

The AD8531, AD8532 and AD8534 are specified over the extended industrial (–40°C to +85°C) temperature range. The AD8531 is available in 8-lead SOIC, 5-lead SC70, and 5-lead SOT-23 packages. The AD8532 is available in 8-lead SOIC, 8-lead MSOP, and 8-lead TSSOP surface-mount packages. The AD8534 is available in narrow 14-lead SOIC and 14-lead TSSOP surface-mount packages.

Applications

  • Multimedia audio
  • LCD drivers
  • ASIC input or output amplifiers
  • Headphone drivers
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Single-Supply Operation: 2.7 Volts to 6 Volts
    • High Output Current: ±250 mA
    • Low Supply Current: 750 µA/Amplifier
    • Wide Bandwidth: 3 MHz
    • Slew Rate: 5 V/µs
    • No Phase Reversal
    • Low Input Currents
    • Unity Gain Stable
    • Rail-to-Rail Input and Output

    Pin Configuration Diagram for AD8534

    Документация

    Наименование Тип контента Тип файлов
    AD8531/AD8532/AD8534: Low Cost, 250 mA Output Single-Supply Amplifiers Data Sheet  (Rev F, 01/2008) (pdf, 501 kB) Технические описания PDF
    AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
    AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Статьи по применению PDF
    Ask The Applications Engineer-25
    Op Amps Driving Capacitive Loads

    (Analog Dialogue, Vol. 31, No. 2, 1997)
    Журнал Analog Dialogue HTML
    Amplifier pricing where you want it,  (pdf, 1037 kB)
    ... performance where you need it.
    Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    AD8534 SPICE Macro-Model Модели SPICE HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD8534 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть