ADDI9023

LAST TIME BUY

Vertical Driver for CCD Cameras

Viewing:

Overview

  • 12-channel vertical driver
  • 8 3-level drivers
  • 4 2-level drivers
  • Substrate clock driver
  • Input logic supports 1.6 V to 3.6 V range
  • Output drivers support -9.5 V to +15.5 V range
  • 6 mm × 6 mm CSP_BGA package with 0.65 mm pitch
ADDI9023
Vertical Driver for CCD Cameras
ADDI9023 Functional Block Diagram ADDI9023 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed