Добавить к Мастеру создания структурных схем

AD7951:  14-Bit, 1 MSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC

Информация о продукте

Статус продукта:Производство

The AD7951 is a 14-bit, charge redistribution, successive approximation register (SAR) architecture analog-to-digital converter (ADC) fabricated on Analog Devices, Inc.'s iCMOS high voltage process. The device is configured through hardware or via a dedicated write only serial configuration port for input range and operating mode. The AD7951 contains a high speed 14-bit sampling ADC, an internal conversion clock, an internal reference (and buffer), error correction circuits, and both serial and parallel system interface ports. A falling edge on NVST samples the analog input on IN+ with respect to a ground sense, IN−. The AD7951 features four different analog input ranges and three different sampling modes: warp mode for the fastest throughput, normal mode for the fastest asynchronous throughput, and impulse mode where power is scaled with throughput. Operation is specified from −40°C to +85°C.

Applications

  • Process control
  • Medical instruments
  • High speed data acquisition
  • Digital signal processing
  • Instrumentation
  • Spectrum analysis
  • ATE

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Multiple pins/software programmable input ranges: 5 V, 10 V, ±5 V, ±10 V
  • Pins or serial SPI® compatible input ranges/mode selection
  • Throughput
    1 MSPS (warp mode)
    800 kSPS (normal mode)
    670 kSPS (impulse mode)
  • 14-bit resolution with no missing codes
  • INL: ±0.3 LSB typ, ±1 LSB max (±61 ppm of FSR)
  • SNR: 85 dB @ 2 kHz
  • iCMOS® process technology
  • 5 V internal reference: typical drift 3 ppm/°C; TEMP output
  • No pipeline delay (SAR architecture)
  • Parallel (14- or 8-bit bus) and serial 5 V/3.3 V interface
  • SPI-/QSPI™-/MICROWIRE™-/DSP-compatible
  • Power dissipation:
    10 mW @ 100 kSPS
    235 mW @ 1 MSPS

Functional Block Diagram for AD7951

Документация

Наименование Тип контента Тип файлов
AD7951: 14-Bit, 1 MSPS, Unipolar/Bipolar Programmable Input PulSAR ADC Data Sheet (Rev A, 01/2013) (pdf, 3620 kB) Технические описания PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Статьи по применению PDF
EVAL-AD76XXCBZ: Evaluation Board For AD761x,762x/AD763x AD764x/AD765x/AD766x/AD767x/AD795x (Preliminary, Rev. PrW)  (pdf, 2242 kB)
For use with parallel port based evaluation controller board (EVAL-CONTROL)
Руководства пользователей PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Driver Amplifiers for the AD7951

  • For low noise, low frequency, low distortion and 12V supplies, we recommend the ADA4841-1.
  • For low noise, high frequency and +/ 12V supplies, we suggest the AD8021 or the ADA4898-1.
  • For low noise, low frequency, ultralow distortion and +/-18V supplies, we suggest the AD8597 or the ADA4627-1.
  • For low bias current, low frequency and +/-13V supplies, we recommend the AD8610.
Recommended External Voltage References for the AD7951
  • For low drift and high current output applications, we recommend the ADR435 (5V) reference.
  • For low drift and low noise applications, we recommend the ADR445 (5V) reference.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7951 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-CED1Z Статус: Prodn Evaluation Controller Board $ 249,00 Да -
EVAL-AD7951EDZ Статус: Prodn Evaluation Board $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть