Добавить к Мастеру создания структурных схем

AD7739:  8-Channel, 4 kHz, 24-Bit Sigma-Delta A/D Converter

Информация о продукте

Статус продукта:Производство

The AD7739 is a high precision, high throughput analog front end. True 16-bit peak-to-peak resolution is achievable with a total conversion time of 250 µs (4 kHz channel switching) making it ideally suitable for high resolution multiplexing applications.

The AD7739 is based on a sigma-delta architecture and features up to 24 bits of no missing codes performance. The part can be configured via a simple digital interface, which allows users to balance the noise performance against data throughput up to a 15.4 kHz conversion rate. The analog front end features 8 single-ended or 4 fully differential input channels with unipolar or bipolar 625 mV, 1.25 V and 2.5 V input ranges and accepts a common mode input voltage from 200 mV above AGND to AVDD-300 mV. The ADC supports per channel system calibration options.

The digital serial interface can be configured for three-wire operation and is compatible with microcontrollers and digital signal processors. All interface inputs are Schmitt triggered.

The part is specified for operation over the extended industrial temperature range of -40ºC to +105ºC and is available in 24-lead TSSOP package.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • High resolution ADC
    - 24 bits no missing codes
    - ±0.0015% Nonlinearity
  • Optimized for Fast Channel Switching
    - 18-Bits p-p Resolution (21 Bits Effective) at 500 Hz
    - 16-Bits p-p Resolution (19 Bits Effective) at 4 kHz
    - On-Chip Per Channel System Calibration
  • Configurable Inputs 8 Single-Ended or 4 Fully Differential
  • Input Ranges
    - +625 mV, ±625 mV, +1.25 V, ±1.25 V, +2.5 V, ±2.5 V
  • 3-Wire Serial Interface SPI®, QSPI™, MICROWIRE™ and DSP Compatible
    - Schmitt Trigger on Logic Inputs
  • Single-Supply Operation
    - 5 V Analog Supply
    - 3 V or 5 V Digital Supply
  • Package: 24-Lead TSSOP

Functional Block Diagram for AD7739

Документация

Наименование Тип контента Тип файлов
AD7739: 8-Channel,High Throughput, 24-Bit ∑-∆ ADC Data Sheet  (Rev 0, 05/2003) (pdf, 380 kB) Технические описания PDF
AN-664: AD7732/AD7734/AD7738/AD7739 in Low Power Applications  (pdf, 131 kB)
This application note refers only to the AD7739, but is also generally applicable to the AD7732,AD7734 and AD7738. The purpose of this application note is to explain how to optimize the use of these parts in power sensitive applications.
Статьи по применению PDF
AN-663: AD7732/AD7734/AD7738/AD7739 Calibration Registers  (pdf, 96 kB)
This application note concentrates on the AD7739 but is also applicable to the AD7732,AD7734,and AD7738. The purpose of this application note is to explore the calibration registers in more detail than is found on the data sheets.
Статьи по применению PDF
AN-607: 07: Выбор низкочастотного Сигма-Дельта АЦП  (pdf) Статьи по применению PDF
AN-607: Selecting a Low Bandwidth (<15 kSPS) Sigma-Delta ADC  (pdf, 222 kB) Статьи по применению PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
Delta-Sigma Rocks RF, As ADC Designers Jump On Jitter
(Electronic Design, 1/12/06)
Технические статьи HTML
Sigma Delta ADCs (< 15 kSPS) Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Источники энергии и преобразование HTML
AD7732/34/38/39 Codeword Tool
A tool to calculate codewords from voltages in the AD7732/34/38/39 Sigma-Delta ADCs.
Design Calculators HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7739 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7739EBZ Статус: Prodn Evaluation Board $ 59,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть