Добавить к Мастеру создания структурных схем

AD7730:  CMOS, 24-Bit Sigma-Delta, Bridge Transducer ADC for Load Cell Applications

Информация о продукте

Статус продукта:Производство

The AD7730 is a complete analog front end for weigh-scale and pressure measurement applications. The device accepts low-level signals directly from a transducer and outputs a serial digital word. The input signal is applied to a proprietary programmable gain front end based around an analog modulator. The modulator output is processed by a low pass programmable digital filter, allowing adjustment of filter cutoff, output rate and settling time.

The part features two buffered differential programmable gain analog inputs as well as a differential reference input. The part operates from a single +5 V supply. It accepts four unipolar analog input ranges: 0 mV to ±10 mV, +20 mV, +40 mV and +80 mV and four bipolar ranges: ±10 mV, ±20 mV, ±40 mV and ±80 mV. The peak-to-peak resolution achievable directly from the part is 1 in 230,000 counts. An on-chip 6-bit DAC allows the removal of TARE voltages. Clock signals for synchronizing ac excitation of the bridge are also provided.

The serial interface on the part can be configured for three-wire operation and is compatible with microcontrollers and digital signal processors. The AD7730 contains self-calibration and system calibration options, and features an offset drift of less than 5 nV/°C and a gain drift of less than 2 ppm/°C. The part is available in a 24-pin plastic DIP, a 24-lead SOIC and 24-lead TSSOP package.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Resolution of 230,000 Counts (Peak-to-Peak)
  • Offset Drift: 5 nV/°C
  • Gain Drift: 2 ppm/°C
  • Line Frequency Rejection: >150 dB
  • Buffered Differential Inputs
  • Programmable Filter Cutoffs
  • Specified for Drift Over Time
  • Operates with Reference Voltages of 1 V to 5 V

Functional Block Diagram for AD7730

Документация

Наименование Тип контента Тип файлов
AD7730/AD7730L: Bridge Transducer ADC Data Sheet (Rev B, 06/2012) (pdf, 497 kB) Технические описания PDF
AN-615: АЦП: разрешающая способность  (pdf)
В данном руководстве по применению описываются различия между разрешением "от пика до пика" и эффективным разрешением
Статьи по применению PDF
AN-615: Peak-to-Peak Resolution Versus Effective Resolution  (pdf, 70 kB)
This application note describes effective resolution and peak-to-peak resolution and highlights the difference between these two specifications.
Статьи по применению PDF
AN-607: 07: Выбор низкочастотного Сигма-Дельта АЦП  (pdf) Статьи по применению PDF
AN-607: Selecting a Low Bandwidth (<15 kSPS) Sigma-Delta ADC  (pdf, 222 kB) Статьи по применению PDF
AN-397: Electrically Induced Damage to Standard Linear Integrated Circuits:  (pdf, 149 kB)
The Most Common Causes and the Associated Fixes to Prevent Reoccurrence
Статьи по применению PDF
AN-389: Using Sigma-Delta Converters-Part 2  (pdf, 590 kB)
When to Use/How to Use Sigma-Delta ADCs; Continuation of Part 1 Discussion.
Статьи по применению PDF
AN-388: Using Sigma-Delta Converters-Part 1  (pdf, 590 kB)
When to Use/How to Use Sigma-Delta ADCs
Статьи по применению PDF
AN-311: How to Reliably Protect CMOS Circuits Against Power Supply Overvoltaging  (pdf, 217 kB) Статьи по применению PDF
AN-283: Sigma-Delta ADCs and DACs  (pdf, 1699 kB)
Overview of Sigma-Delta Concepts: Oversampling, Noise Shaping Using the Sigma-Delta Modulator, Digital Filtering and Decimation.
Статьи по применению PDF
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change  (pdf, 76 kB) Статьи по применению PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
Delta-Sigma Rocks RF, As ADC Designers Jump On Jitter
(Electronic Design, 1/12/06)
Технические статьи HTML
Circuit Suggestions Using Features and Functionality of New Sigma-Delta ADCs Технические статьи HTML
Designing and Applying Remote Field Instruments
by Albert O' Grady and Jim Ryan, Analog Devices B.V.
...Good things can come in small packages because of on-chip capabilities
(Control Engineering, September 1998)
Технические статьи HTML
ADC Input Noise: The Good, The Bad, and The Ugly. Is No Noise Good Noise? Журнал Analog Dialogue HTML
Transducer/Sensor Excitation and Measurement Techniques
(Analog Dialogue, Vol. 34, No. 5, August-September, 2000)
Журнал Analog Dialogue HTML
Ask the Applications Engineer-27: What problems am I most likely to run into when instrumenting an industrial system?
(Analog Dialogue, Vol. 33, No. 2, February, 1999)
Журнал Analog Dialogue HTML
Sigma Delta ADCs (< 15 kSPS) Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Источники энергии и преобразование HTML
Sigma Delta Register Configuration Assistant
Easily program the configuration registers for the sigma delta ADCs. Use pull-down menus to determine the correct hex values to load into the registers, and generate pseudo-code.
Design Calculators HTML
Digital Filter Model Spreadsheets
These spreadsheet tools show the response of the digital filter section of the AD71xx and AD77xx devices based on input parameters.
Design Calculators HTML
AD7730/L Code Examples Примеры кода HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Precision References for the AD7730

  • For low noise, low power in non-ratiometric applications, we recommend the ADR421.
  • For high current output in non-ratiometric applications, we recommend the ADR431.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7730 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD7730BN Статус: Завершение продаж 24 ld PDIP 24 Ind Tube, 15 $ 0,00 $ 0,00 N  Используемые материалы PCN/ PDN Купить
AD7730BNZ Статус: Prodn 24 ld PDIP 24 Ind Tube, 15 $ 12,09 $ 10,28 Y  Используемые материалы PCN Купить Образцы
AD7730BR Статус: Prodn 24 ld SOIC - Wide 24 Ind Tube, 31 $ 13,56 $ 11,53 N  Используемые материалы PCN Купить
AD7730BR-REEL Статус: Prodn 24 ld SOIC - Wide 24 Ind Reel, 1000 $ 0,00 $ 11,53 N  Используемые материалы PCN Купить
AD7730BR-REEL7 Статус: Prodn 24 ld SOIC - Wide 24 Ind Reel, 400 $ 0,00 $ 11,53 N  Используемые материалы PCN Купить
AD7730BRU Статус: Prodn 24 ld TSSOP 24 Ind Tube, 62 $ 13,56 $ 11,53 N  Используемые материалы PCN Купить
AD7730BRU-REEL7 Статус: Prodn 24 ld TSSOP 24 Ind Reel, 1000 $ 0,00 $ 11,53 N  Используемые материалы PCN Купить
AD7730BRUZ Статус: Prodn 24 ld TSSOP 24 Ind Tube, 62 $ 11,74 $ 9,98 Y  Используемые материалы PCN Купить Образцы
AD7730BRUZ-REEL Статус: Prodn 24 ld TSSOP 24 Ind Reel, 2500 $ 0,00 $ 9,98 Y  Используемые материалы PCN Купить
AD7730BRUZ-REEL7 Статус: Prodn 24 ld TSSOP 24 Ind Reel, 1000 $ 0,00 $ 9,98 Y  Используемые материалы PCN Купить
AD7730BRZ Статус: Prodn 24 ld SOIC - Wide 24 Ind Tube, 31 $ 11,74 $ 9,98 Y  Используемые материалы PCN Купить
AD7730BRZ-REEL Статус: Prodn 24 ld SOIC - Wide 24 Ind Reel, 1000 $ 11,74 $ 9,98 Y  Используемые материалы PCN Купить
AD7730BRZ-REEL7 Статус: Prodn 24 ld SOIC - Wide 24 Ind Reel, 400 $ 11,74 $ 9,98 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7730EBZ Статус: Prodn Evaluation Board $ 151,80 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть