AD7352: Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
AD7352: Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
Product Description
The conversion process and data acquisition use standard control inputs allowing for easy interfacing to microprocessors or DSPs. The input signal is sampled on the falling edge of CS; and a conversion is also initiated at this point. The conversion time is determined by the SCLK frequency.
The AD7352 uses advanced design techniques to achieve very low power dissipation at high throughput rates. With a 2.5 V supply and a 3 MSPS throughput rate, the part consumes 10 mA typically. The part also offers a flexible power/throughput rate management options.
The analog input range for the part is the differential common-mode ±VREF/2. The AD7352 has an on-chip 2.048 V reference that can be overdriven when an external reference is preferred. The AD7352 is available in a 16-lead thin shrink small outline package (TSSOP).
1Protected by U.S. Patent No. 6,681,332
Product Highlights
- Two Complete ADC Functions.
These functions allow simultaneous sampling and conversion of two channels. The conversion result of both channels is simultaneously available on separate data lines or in suc-cession on one data line if only one serial port is available. - High Throughput With Low Power Consumption.
The AD7352 offers a 3 MSPS throughput rate with 26 mW power consumption. - No Conversion Latency.
The AD7352 features two standard successive approx-imation ADCs with accurate control of the sampling instant via aCS input and, once off, conversion control.
Data Sheet, Rev. 0, 11/08
Features
- Dual 12-bit SAR ADC
- Simultaneous Sampling
- Throughput rate: 3 MSPS Per Channel
- Specified for VDD of 2.5 V
- No conversion latency
- Power dissipation:
26 mW at 3 MSPS - On-chip reference:
2.048 V ± 0.25%, 6ppm/°C - See Data Sheet for Additional Information
Verified Circuits Using This Part
Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for AD7352
Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
Другие диаграммы для AD7352
Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
AD7352 Pin Configuration
Functional Block Diagram for AD7352