AD626:  Low Cost, Single-Supply Differential Amplifier

The AD626 is a low cost, true single supply differential amplifier designed for amplifying and low-pass filtering small differential voltages from sources having a large common-mode ...More

AD626:  Low Cost, Single-Supply Differential Amplifier

Product Description

The AD626 is a low cost, true single supply differential amplifier designed for amplifying and low-pass filtering small differential voltages from sources having a large common-mode voltage.

The AD626 can operate from either a single supply of +2.4 V to +10 V, or dual supplies of ±1.2 V to ±6 V. The input common-mode range of this amplifier is equal to 6 (+VS - 1 V) which provides a +24 V CMR while operating from a +5 V supply. Furthermore, the AD626 features a CMR of 90 dB typ.

The amplifier's inputs are protected against continuous overload of up to 50 V, and RFI filters are included in the attenuator network. The output range is +0.03 V to +4.9 V using a +5 V supply. The amplifier provides a preset gain of 10, but gains between 10 to 100 can be easily configured with an external resistor. Furthermore, a gain of 100 is available by connecting the G = 100 pin to analog ground. The AD626 also offers low-pass filter capability by connecting a capacitor between the filter pin and analog ground.

The AD626A and AD626B operate over the industrial temperature range of -40°C to +85°C. The AD626 is available in two 8-pin packages: a plastic mini-DIP and SOIC.

Features

  • Pin Selectable Gains of 10 and 100
  • True Single-Supply Operation
    - Single-Supply Range of +2.4V to +10V
    - Dual-Supply Range of ±1.2V to ±6V
    - Wide Output Voltage Range of 30 mV to 4.7V
  • Includes Input Protection
    - Series Resistive Inputs (RIN = 200 kΩ)
    - RFI Filters Included
    - Allows 50V Continuous Overload
  • Optional Low-Pass Filtering
  • Excellent DC Performance
    - Low Input Offset Voltage: 500 µV Max
    - Large Common-Mode Range: 0V to +54V
    - Low Power: 1.2 mW (VS = +5V)
    - Good CMR of 90 dB Typ
  • AC Performance
    - Fast Settling Time: 24 µs (0.01%)

Характеристики

Single/Dual Supply Single/Dual
Voltage Supply (Vmax) ±6V
Gain Setting Method Pin
Gain Range (min to max) 90
Bandwidth G=10 (kHz typ) 100kHz
CMRR (dB) 66dB
Vnoise RTI 1-10 Hz µVp-p 2µV p-p
Temperature Range -40 to +85
Gain Error (%) max +1%
Supply Current (max) 2mA
Package DIP,SOIC
Vosi (µV) 500µV

Посмотреть другие компоненты

AD8293G160 - Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 160

AD8274 - Very Low Distortion, Precision Difference Amplifier

AD8293G80 - Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 80

AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

Получать уведомление о новинках More
Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
AD522 Diff Amp Dual 10V to 36V Resistor 3 1 1,000 75dB 100dB 4 -
AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.52
AD526 Software Programmable Dual 9V to 33V Software 350 1 16 - - 3 $6.39
AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.18
AD621 Precision IA Dual 4.6V to 18V Pin 800 10 100 93dB 110dB 0.28 $4.09
AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.51
AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.40
AD624 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $11.93
AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.78
AD626 Diff Amp Single/Dual 2.4V to 12V Pin 100 10 100 55dB 55dB 2 $3.70
AD627 Micropower IA Single/Dual 2.2V to 36V Resistor 30 5 1,000 77dB 77dB 1.2 $2.56
AD628 High CMV DA Single/Dual