CMP402

PRODUCTION

65 ns Low Voltage Comparator

Viewing:

Overview

  • 23 ns or 65 ns propagation delay
  • Single-supply operation
  • Compatible with 3 V and 5 V logic
  • Separate input and output sections
  • Low power
  • Wide input range: –5 V to +3.9 V
CMP402
65 ns Low Voltage Comparator
CMP401 Functional Block Diagram CMP401/CMP402 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • CMP402
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed