Добавить в Мастер Структурных Схем

AD8602:  DigiTrim™ R/R Input and Output Dual Op Amp with Very Low Offset Voltage

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • ADA4661-2 precision RRIO amplifier with wide operating supply voltage range
  • AD8606 with improved accuracy, noise and speed in narrow 8-Lead packages

The AD8601, AD8602, and AD8604 are single, dual, and quad rail-to-rail, input and output, single-supply amplifiers featuring very low offset voltage and wide signal bandwidth. These amplifiers use a new, patented trimming technique that achieves superior performance without laser trimming. All are fully specified to operate on a 3 V to 5 V single supply.

The combination of low offsets, very low input bias currents, and high speed make these amplifiers useful in a wide variety of applications. Filters, integrators, diode amplifiers, shunt current sensors, and high impedance sensors all benefit from the combination of performance features. Audio and other ac applications benefit from the wide bandwidth and low distortion. For the most cost-sensitive applications, the D grades offer this ac performance with lower dc precision at a lower price point.

Applications for these amplifiers include audio amplification for portable devices, portable phone headsets, bar code scanners, portable instruments, cellular PA controls, and multipole filters.

The ability to swing rail-to-rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in single-supply systems.

The AD8601, AD8602, and AD8604 are specified over the extended industrial (−40°C to +125°C) temperature range. The AD8601, single, is available in a tiny, 5-lead SOT-23 package. The AD8602, dual, is available in 8-lead MSOP and 8-lead, narrow SOIC surface-mount packages. The AD8604, quad, is available in 14-lead TSSOP, 14-lead SOIC, and 16-lead QSOP packages.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low Offset Voltage: 500 µV Max
  • Single-Supply Operation: 2.7 V to 5.5 V
  • Low Supply Current: 750 µA/Amplifier
  • Wide Bandwidth: 8 MHz
  • Slew Rate: 5 V/µs
  • Low Distortion
  • No Phase Reversal
  • Low Input Currents
  • Unity Gain Stable

Pin Configuration Diagram for AD8602

Документация

Наименование Тип контента Тип файлов
AD8601/AD8602/AD8604: Precision CMOS Single Supply Rail-to-Rail Input/Output Wideband Operational Amplifers Data Sheet (Rev G, 01/2011) (pdf, 296 kB) Технические описания PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
DigiTrim™ Technology Техническая документация HTML
SAR ADC & Driver Quick-Match Guide  (pdf, 251 kB)
Find drivers for ADI's most popular single-ended and differential SAR ADCs based on your specific application conditions.
Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8602 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8602AR Статус: Завершение продаж 8 ld SOIC 8 Ind Tube, 98 $ 1,07 $ 1,01 N  Используемые материалы PCN/ PDN Купить
AD8602AR-REEL Статус: Завершение продаж 8 ld SOIC 8 Ind Reel, 2500 - $ 1,01 N  Используемые материалы PCN/ PDN Купить
AD8602AR-REEL7 Статус: Завершение продаж 8 ld SOIC 8 Ind Reel, 1000 - $ 1,01 N  Используемые материалы PCN/ PDN Купить
AD8602ARM-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 $ 1,07 $ 1,01 N  Используемые материалы PCN Купить
AD8602ARMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 0,88 $ 0,83 Y  Используемые материалы PCN Купить Образцы
AD8602ARMZ-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 - $ 0,83 Y  Используемые материалы PCN Купить
AD8602ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 0,88 $ 0,83 Y  Используемые материалы PCN Купить Образцы
AD8602ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 0,83 Y  Используемые материалы PCN Купить
AD8602ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 0,83 Y  Используемые материалы PCN Купить
AD8602DRMZ-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 - $ 0,44 Y  Используемые материалы PCN Купить Образцы
AD8602DRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 0,47 $ 0,44 Y  Используемые материалы PCN Купить
AD8602DRZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 0,44 Y  Используемые материалы PCN Купить
AD8602DRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 0,44 Y  Используемые материалы PCN Купить
AD8602WARZ-R7 Статус: Prodn 8 ld SOIC 8 Auto Reel, 1000 - $ 1,03 Y  Используемые материалы Уведомить меня Купить
AD8602WARZ-RL Статус: Prodn 8 ld SOIC 8 Auto Reel, 2500 - $ 1,03 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-OPAMP-2 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-2CPZ Статус: Prodn Dual CP-8 lead LFCSP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual RM-8 lead MSOP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual R-8 lead SOIC Evaluation Board $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.