AD5307: 2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP
The AD5307/AD5317/AD5327 are quad 8-, 10-, and 12-bit buffered voltage-output DACs, in a 16-lead TSSOP package, which operate from a single 2.5 V to 5.5 V supply consuming 400 µA at 3 V. Their ...More
AD5307: 2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP
Product Description
The AD5307/AD5317/AD5327 are quad 8-, 10-, and 12-bit buffered voltage-output DACs, in a 16-lead TSSOP package, which operate from a single 2.5 V to 5.5 V supply consuming 400 µA at 3 V. Their on-chip output amplifiers allow the outputs to swing rail-to-rail with a slew rate of 0.7 V/µs. The AD5307/ AD5317/AD5327 utilize a versatile 3-wire serial interface that operates at clock rates up to 30 MHz and is compatible with standard SPI, QSPI, MICROWIRE, and DSP interface standards.
Product Highlights
Features
- Four 8-Bit DACS in 16-Lead TSSOP
- Low Power: 500 µA @ 5 V, 400 µA @ 3 V
- Power-Down to 300 nA @ 5 V, 90 nA @ 3 V
- Guaranteed Monotonic by Design
- Power-On-Reset to Zero Volts
- Double-Buffered Input Logic
- Output Range: O-VREF O-2VREF
- Low Power, SPI™, QSPI™, MICROWIRE™ and DSP-Compatible 3-Wire Serial Interface
- Simultaneous Update of DAC Outputs via LDAC pin (active low)
- Asynchronous Clear Facility via CLR pin (active low)
- SDO Daisy-Chaining Option
- Buffered/Unbuffered Reference Input Options for each DAC pair
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for AD5307
2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP
Другие диаграммы для AD5307
2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP
AD5307 Pin Configuration
Functional Block Diagram for AD5307
Характеристики
| Resolution (Bits) | 8bit |
| DAC Update Rate | 167kSPS |
| DAC Settling Time | 6µs |
| # DAC Outputs | 4 |
| DAC Type | Voltage Out |
| DAC Input Format | Ser,SPI |
| Output FSR | (Uni 2Vref),(Uni Vref) |
| Ref Int/Ext | Ext |
| Supply Vnom | Single(+2.5),Single(+2.7),Single(+3),Single(+3.3),Single(+5) |
| Pwr Diss (Max) | 4.5mW |
| Package | SOP |
AD5732R - Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
AD5821A - 120 mA, Current Sinking, 10-Bit, I2C DAC
AD5752R - Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
AD5722R - Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC