ADV3222

PRODUCTION

800 MHz, 4:1 Analog Multiplexer

Viewing:

Overview

  • Excellent ac performance
      −3 dB bandwidth
          800 MHz (200 mV p-p)
          750 MHz (2 V p-p)
      Slew rate: 2400 V/μs
  • Low power: 75 mW, VS = ±5V
  • Excellent video performance
      100 MHz, 0.1 dB gain flatness
      0.02% differential gain error /
       0.02° differential phase error
          (RL = 150 Ω)
  • ADV3221 is a pin-for-pin upgrade to the HA4344
  • Gain = +1 (ADV3221) or gain =
    +2 (ADV3222)
  • Low all hostile crosstalk of
    −85 dB @ 5 MHz, and −58 dB @ 
    100 MHz
  • Latched control lines for synchronous switching
  • High impedance output disable allows connection of multiple devices without loading the output bus
  • 16-lead SOIC
ADV3222
800 MHz, 4:1 Analog Multiplexer
ADV3221-3222-fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADV3222

ADV3222 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADV3221/ADV3222
  • Single board with both 50 Ω and 75 Ω termination
  • ±5 V operation

Product Details

The ADV3221 and ADV3222 are high speed, high slew rate, buffered, 4:1 analog multiplexers. They offer a −3 dB signal bandwidth greater than 800 MHz and channel switch times of less than 20 ns with 1% settling. With lower than −58 dB of crosstalk and −67 dB isolation (at 100 MHz), the ADV3221 and ADV3222 are useful in many high speed applications. The differential gain error of less than 0.02% and differential phase error of less than 0.02°, together with 0.1 dB gain flatness out to 100 MHz while driving a 75 Ω back terminated load, make the ADV3221 and ADV3222 ideal for all types of signal switching.


The ADV3221/ADV3222 include an output buffer that can be placed into a high impedance state, which allows multiple outputs to be connected together for cascading stages without the off channels loading the output bus. The ADV3221 has a gain of +1, and the ADV3222 has a gain of +2; both devices operate on ±5 V supplies while consuming less than 7.5 mA of idle current. The channel switching is performed via latched control lines, allowing synchronous updating in a multiple ADV3221/ADV3222 environment. The ADV3221/ADV3222 are offered in a 16-lead SOIC package and are available over the extended industrial temperature range of −40°C to +85°C. 


This user guide provides all of the supporting documentation for working with the ADV3221-EVALZ/ADV3222-EVALZ evaluation board. Additional information is available in the ADV3221/ADV3222 data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

EVAL-ADV3222
ADV3222 Evaluation Board
ADV3221-EVALZ_ADV3222-EVALZ

Latest Discussions

Recently Viewed