Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5902

RECOMMENDED FOR NEW DESIGNS

50 MHz TO 9 GHz 65 dB TruPwr™ Detector

Viewing:

Overview

  • Accurate rms-to-dc conversion from 50 MHz to 9 GHz
  • Single ended input dynamic range of 65 dB
    No balun or external input matching required
  • Waveform and modulation independent, such as GSM/CDMA/W-CDMA/TD-SCDMA/WiMAX/LTE
  • Linear-in-decibels output, scaled 53 mV/dB
  • Transfer function ripple: <±0.1 dB
  • Temperature stability of <±0.3 dB
  • All functions temperature and supply stable
  • Operates from 4.5 V to 5.5 V from −40°C to +125°C
  • Power-down capability to 1.5 mW
  • Pin-compatible with the 50 dB dynamic range AD8363

The ADL5902 is a true rms responding power detector that has a 65 dB measurement range when driven with a single-ended 50 Ω source. This feature makes the ADL5902 frequency versatile by eliminating the need for a balun or any other form of external input tuning for operation up to 9 GHz.

The ADL5902 provides a solution in a variety of high frequency systems requiring an accurate measurement of signal power. Requiring only a single supply of 5 V and a few capacitors, it is easy to use and capable of being driven single-ended or with a balun for differential input drive. The ADL5902 can operate from 50 MHz to 9 GHz and can accept inputs from −62 dBm to at least +3 dBm with large crest factors, such as GSM, CDMA, W-CDMA, TD-SCDMA, WiMAX, and LTE modulated signals.

The ADL5902 can determine the true power of a high frequency signal having a complex low frequency modulation envelope or can be used as a simple low frequency rms voltmeter. Used as a power measurement device, VOUT is connected to VSET. The output is then proportional to thelogarithm of the rms value of the input. In other words, the reading is presented directly in decibels and is scaled 1.06 V per decade, or 53 mV/dB; other slopes are easily arranged. In controller mode, the voltage applied to VSET determines the power level required at the input to null the deviation from the set point. The output buffer can provide high load currents.

The ADL5902 has 1.5 mW power consumption when powered down by a logic high applied to the PWDN pin. It powers up within approximately 5 μs to its nominal operating current of 73 mA at 25°C. The ADL5902 is supplied in a 4 mm × 4 mm, 16-lead LFCSP for operation over the wide temperature range of −40°C to +125°C.

The ADL5902 is also pin-compatible with the AD8363, 50 dB dynamic range TruPwr™ detector. This feature allows the designer to create one circuit layout for projects requiring different dynamic ranges. A fully populated RoHS-compliant evaluation board is available.

Applications

  • Power amplifier linearization/control loops
  • Transmitter power controls
  • Transmitter signal strength indication (TSSI)
  • RF instrumentation

ADL5902
50 MHz TO 9 GHz 65 dB TruPwr™ Detector
ADL5902-fbl ADL5902 Pin Configuration
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
Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-ADL5902-ARDZ

ADL5902 Arduino Shield Board with PC-Based Software GUI

Product Details

The EVAL-ADL5902-ARDZ shield illustrates the functionality of the ADL5902, a 50 MHz to 9 GHz 65 dB TruPwr RMS responding RF power detector. The voltage outputs of the ADL5902 are routed to the ANALOG IN connector of the Arduino base board. This allows the RF power detector’s output voltage to be easily digitized and processed by the Arduino base board’s integrated six-channel ADC. The output of the ADL5902’s on-board temperature sensor is also routed to one of the ANALOG IN pins.

eval board
EVAL-ADL5902

ADL5902 Evaluation Board

Product Details

ADL5902-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power suppply. The 5 V power supply should be connected to the pins labeled  VPOS and GND. The RF input signal is applied to the SMA connector labeled IN and the output voltage is available on the SMA connector labeled VOUT.

EVAL-ADL5902-ARDZ
ADL5902 Arduino Shield Board with PC-Based Software GUI
EVAL-ADL5902-ARDZ Evaluation Board EVAL-ADL5902-ARDZ Evaluation Board - Top View EVAL-ADL5902-ARDZ Evaluation Board - Bottom View
EVAL-ADL5902
ADL5902 Evaluation Board
ADL5519-EVALZ_BOTTOM-web ADL5519-EVALZ_TOP-web

Reference Designs

Software-Calibrated RF Power Measurement System
CN0178 Circuits from the lab

Software-Calibrated, 50 MHz to 9 GHz, RF Power Measurement System

Features and Benefits

  • Wideband frequency range from 50MHz to 9GHz
  • 65 dB dynamic range
  • Calculates crest factor, RMS, and peak signal levels
95 dB RMS Responding RF Detector
CN0340 Circuits from the lab

True RMS RF Detector with 95 dB Detection Range

Features and Benefits

  • Measures true rms power to 800MHz
  • 95dB detection range
  • Single supply
Frequency Selective RF Detector
CN0360 Circuits from the lab

Frequency Selective, RMS Responding RF Detector with 90 dB Dynamic Range from 35 MHz to 4.4 GHz

Features and Benefits

  • Frequency selective RMS detector
  • 35MHz to 4.4GHz
  • 90dB dynamic range
CN0178
Software-Calibrated, 50 MHz to 9 GHz, RF Power Measurement System
Software-Calibrated RF Power Measurement System
CN0340
True RMS RF Detector with 95 dB Detection Range
95 dB RMS Responding RF Detector
CN0360
Frequency Selective, RMS Responding RF Detector with 90 dB Dynamic Range from 35 MHz to 4.4 GHz
Frequency Selective RF Detector

Latest Discussions

Recently Viewed