ADL5570

Obsolete

2.3 GHz TO 2.4 GHz WiMAX Power Amplifier

Viewing:

Overview

  • Fixed gain of 29 dB 
  • Operation from 2.3 GHz to 2.4 GHz 
  • EVM ≤ 3% at POUT = 25 dBm with 16 QAM OFDMA 
  • Quiescent current
    130 mA in high power mode
    70 mA in low power mode 
  • Input internally matched to 50 Ω 
  • Power supply: 3.2 V to 4.2 V 
  • Power-added efficiency (PAE): 20% 
  • Multiple operating modes to reduce battery drain
    Low power mode: 100 mA
    Standby mode: 1mA
    Sleep mode: <1 μA 

The ADL5570 is a high linearity 2.3 GHz to 2.4 GHz power amplifier designed for WiMAX terminals using TDD operation at a duty cycle of 31%. With a gain of 29 dB and an output compression point of 31 dBm at 2.35 GHz, it can operate at an output power level up to 26 dBm while maintaining an EVM of ≤3% (OFDM 16 or 64 QAM) with a supply voltage of 3.5 V. PAE is 20% @ POUT = 25 dBm.

The ADL5570 RF input is matched on-chip and provides an input return loss of less than −10 dB. The open-collector output is externally matched with strip-line and external shunt capacitance.

The ADL5570 operates over a supply voltage range from 3.2 V to 4.2 V with a supply current of 440 mA burst rms when delivering 25 dBm (3.5 V supply). A low power mode is also available for operation at power levels of ≤10 dBm with optimized operating and quiescent currents of 100 mA and 70 mA, respectively. A standby mode is available that reduces the quiescent current to 1 mA, which is useful when a TDD terminal is receiving data.

The ADL5570 is fabricated in a GaAs HBT process and is packaged in a 4 mm × 4 mm, 16-lead, Pb-free RoHS-compliant LFCSP that uses an exposed paddle for excellent thermal impedance. It operates from −40°C to +85°C.

Applications

  • WiMAX/WiBro mobile terminals
  • Data Sheet, Rev. 0, 6/07

    ADL5570
    2.3 GHz TO 2.4 GHz WiMAX Power Amplifier
    ADL5570-fbl 324896260ADL5570-pc
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
    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    ADL5606 RECOMMENDED FOR NEW DESIGNS 1800 MHz TO 2700 MHz, 1 W RF Driver Amplifier
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    Sys-Parameter Models for Keysight Genesys

    Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

    Open Tool

    ADIsimPLL™

    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

    Open Tool

    ADIsimRF

    ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

    Open Tool

    Latest Discussions

    Recently Viewed