ADL5365

Obsolete

1200 MHz TO 2500 MHz Balanced Mixer, LO Buffer and RF Balun

Viewing:

Overview

  • RF frequency range of 1200 MHz to 2500 MHz
  • IF frequency range of dc to 450 MHz
  • Power conversion loss: 7.3 dB
  • SSB noise figure of 8.3 dB
  • SSB noise figure with 5 dBm blocker of 18.5 dB
  • Input IP3 of 36 dBm
  • Typical LO drive of 0 dBm
  • Single-ended, 50 Ω RF and LO input ports
  • High isolation SPDT LO input switch
  • Single-supply operation: 3.3 V to 5 V
  • Exposed paddle 5 mm × 5 mm, 20-lead LFCSP
  • 1500 V HBM/500 V FICDM ESD performance
ADL5365
1200 MHz TO 2500 MHz Balanced Mixer, LO Buffer and RF Balun
ADL5365-fbl ADL5365 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 4
ADL5531 PRODUCTION 20 MHz TO 500 MHz IF Gain Block
ADL5534 RECOMMENDED FOR NEW DESIGNS 20 MHz TO 500 MHz IF Amplifier
ADL5535 RECOMMENDED FOR NEW DESIGNS 20 MHz TO 1.0 GHz IF Gain Block
ADL5536 RECOMMENDED FOR NEW DESIGNS 20 MHz TO 1.0 GHz IF Gain Block
Phase-Locked Loop (PLL) Synthesizers 3
ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
ADF4153A RECOMMENDED FOR NEW DESIGNS Fractional-N Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5365

ADL5365 Evaluation Board

Product Details

ADL5365-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires a 5 V/95 mA or 3.3 V/56 mA power supply for normal operation. The power supply should be connected to the clip leads labeled VPOS and GND. All signal ports are populated with edge-mounted SMA connectors. RF-IN is the input port for down-converting evaluation, and the output port for up-converting evaluation. LO1_IN and LO2_IN are input ports for local oscillators. LO1_IN is enabled when the LOSEL clip lead is logic low. LO2_IN is enabled when LOSEL is pulled to logic high. IF1-OUT is the output port for up-converting evaluation, and the input port for up-converting evaluation. Power down feature is available for power supply at or under 3.6 V.

EVAL-ADL5365
ADL5365 Evaluation Board

Latest Discussions

Recently Viewed