ADCLK846

RECOMMENDED FOR NEW DESIGNS

1.8 V, 6 LVDS/12 CMOS Outputs Low Power Clock Fanout Buffer

Viewing:

Overview

  • Selectable LVDS/CMOS outputs
  • Up to 6 LVDS (1.2 GHz) or 12 CMOS (250 MHz) outputs
  • <16 mW per channel (100 MHz operation)
  • 54 fs integrated jitter (12 kHz to 20 MHz)
  • 100 fs additive broadband jitter
  • 2.0 ns propagation delay (LVDS)
  • 135 ps output rise/fall (LVDS)
  • 65 ps output-to-output skew (LVDS)
  • Sleep mode
  • Pin-programmable control
  • 1.8 V power supply
ADCLK846
1.8 V, 6 LVDS/12 CMOS Outputs Low Power Clock Fanout Buffer
ADCLK846 Functional Block Diagram ADCLK846 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

IBIS Model 1


Evaluation Kits

EVAL-ADCLK846

ADCLK846 Evaluation Board

Product Details

The ADCLK846 data sheet contains full technical details about the specifications and operation of this device and should be consulted when using the evaluation board.

 

The ADCLK846 is a high performance clock fanout buffer. The evaluation board is fabricated using a high quality Rogers® dielectric material. Transmission line paths are kept as close to 100 Ω differentially as possible.

EVAL-ADCLK846
ADCLK846 Evaluation Board

Latest Discussions

Recently Viewed