AD9445

PRODUCTION

14-Bit, 105 MSPS / 125 MSPS A/D Converter

Viewing:

Overview

  • 125 MSPS guaranteed sampling rate (AD9445BSV-125)
  • 100 dB two-tone SFDR with 30 MHz and 31 MHz
  • 73.5 dB SNR with 70 MHz input
  • 85 dBc SFDR with 225 MHz input
  • Excellent linearity 
    DNL = ±0.25 LSB typical 
    INL = ±0.8 LSB typical
  • 2.3 W power dissipation
  • 3.3 V and 5 V supply operation
  • 2.0 VP-P to 3.2 VP-P differential full-scale input
  • LVDS outputs (ANSI-644 compatible) or CMOS outputs
  • Data format select (Offset Binary or 2’s compliment)
  • Output clock available
AD9445
14-Bit, 105 MSPS / 125 MSPS A/D Converter
AD9445 Functional Block Diagram AD9445 Pin Configuration AD9445 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9445 Simulink ADIsimADC Model

Open Tool

AD9445 IBIS Models 1

Latest Discussions

Recently Viewed