MAT01

NOT RECOMMENDED FOR NEW DESIGNS

Matched Monolithic Dual Transistor

Viewing:

Overview

  • Low VOS (VBE match): 40 μV typical, 100 μV maximum
  • Low TCVOS: 0.5 μV/°C maximum
  • High hFE: 500 minimum
  • Low noise voltage:
    0.23 μV p-p from 0.1 Hz to 10 Hz
  • High breakdown: 45 V min
  • Excellent hFE linearity from 10 nA to 10 mA
MAT01
Matched Monolithic Dual Transistor
MAT01 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed