ADG739:  マトリックス・スイッチ、2.5Ω、低電圧、3線式シリアル制御、デュアル4チャンネル

ADG739は、シリアル制御の3線式インターフェースを備えた、CMOSアナログ・マトリックス・スイッチです。オン抵抗はスイッチ間で良好にマッチングされ、信号の全レンジにわたって非常にフラットです。

ADG739のインターフェースは3線のSPI®、QSPI™、MICROWIRE™や標準のDSPシリアル・インターフェースに準拠しています。シフト・レジスタのDOUT出力によって複数 ...続きを見る

ADG739:  マトリックス・スイッチ、2.5Ω、低電圧、3線式シリアル制御、デュアル4チャンネル

製品概要

ADG739は、シリアル制御の3線式インターフェースを備えた、CMOSアナログ・マトリックス・スイッチです。オン抵抗はスイッチ間で良好にマッチングされ、信号の全レンジにわたって非常にフラットです。

ADG739のインターフェースは3線のSPI®、QSPI™、MICROWIRE™や標準のDSPシリアル・インターフェースに準拠しています。シフト・レジスタのDOUT出力によって複数個のデイジーチェーン接続も可能となっています。パワーアップ時に、内部シフト・レジスタはオールゼロに設定され、すべてのスイッチがオフの状態になります。

オンのとき、各スイッチは双方向性で、多重化および逆多重化の両方のアプリケーションに最適です。各スイッチは、別々のビットによってオンまたはオフになるため、一種のスイッチ・アレイとしても設定できます。つまり、任意の時点において、8つのスイッチの一部または全部を閉または開にできます。入力信号レンジは供給電源電圧までと広くなっています。すべてのチャンネルはブレーク・ビフォア・メーク動作となっており、スイッチング時の瞬間的な短絡を防いでいます。ADG739は16ピンのTSSOPパッケージで提供しています。

特長

  • 2線シリアル・インターフェース
  • 単電源動作:2.7~5.5V
  • オン抵抗:2.5Ω
  • オン抵抗平坦性:0.75Ω
  • 漏れ電流:100pA
  • 8:1マトリックス・スイッチ
    (複数のスイッチを同時にON可能)
  • パワーオン・リセット機能
  • 小型16ピンTSSOPパッケージ

Diagrams

ADG739 Diagram
Functional Block Diagram for ADG739

仕様

Sw/Mx Function x # (4:1 Matrix) x 2
Interface Type 3-Wire Serial
Available Packages SOP
Max Analog Signal Range 0 to Vdd
Ron (Ohms) 2.5Ohms
Ron Match (Ohms) 0.4Ohms
Cs (OFF) 13pF
Cs, Cd (ON) 48pF
Off Isolation (-dB) 75dB
Bandwidth 100MHz

その他の製品を探す

Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
ADG784 (2:1) x 4 Parallel No 2.2 10pA n/a