AD8183: 380 MHz, 25mA, Triple 2:1, Buffered (Gain = +1) Multiplexer
The AD8183 (G = +1) and AD8185 (G = +2) are high speed Triple 2-to-1 multiplexers. They offer -3 dB full signal bandwidth up to 360 MHz along with slew rate in excess of 1000 V/µs. With better ...続きを見る
AD8183: 380 MHz, 25mA, Triple 2:1, Buffered (Gain = +1) Multiplexer
製品概要
The AD8183 (G = +1) and AD8185 (G = +2) are high speed Triple 2-to-1 multiplexers. They offer -3 dB full signal bandwidth up to 360 MHz along with slew rate in excess of 1000 V/µs. With better than -72 dB of all hostile crosstalk and 100 dB of isolation, they are useful in many high speed applications. The differential gain and differential phase error of 0.01% and 0.02°, along with 0.1 dB flatness to 90 MHz make AD8183 and AD8185 ideal for professional video and LCD multiplexing. They offer 15 ns switching time making them an excellent choice for switching video signals, while consuming less than 25 mA on ±5 V supply voltage.
- 英語データシート Rev 0, 10/1999 (pdf 739kB)
- (データシート利用上の注意)
Features
- Fully Buffered Inputs and Outputs
- Fast Channel-to-Channel Switching: 15 ns
- High Speed
380 MHz Bandwidth (-3 dB) 200 mV p-p
310 MHz Bandwidth (-3 dB) 2 V p-p
1000 V/µs Slew Rate G = +1, 2 V Step
1150 V/µs Slew Rate G = +2, 2 V Step
Fast Settling Time of 15 ns to 0.1% - Low Power: 25 mA
- Excellent Video Specifications (RL = 150 Ω)
Gain Flatness of 0.1 dB to 90 MHz
0.01% Differential Gain Error
0.02° Differential Phase Error
- Low All-Hostile Crosstalk:
-84 dB @ 5 MHz
-54 dB @ 50 MHz - Low Channel-to-Channel Crosstalk
-56 dB at 100 MHz - High "OFF" Isolation of -100 dB @ 10 MHz
- Low Cost
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
380 MHz, 25mA, Triple 2:1, Buffered (Gain = +1) Multiplexer
Functional Block Diagram for AD8183
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADG1404 | (4:1) x 1 | Parallel | No | 1.5 | 30pA | 150ns | Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer | $2.83 |
| ADG1436 | (2:1) x 2 | - | - | - | - | - | - | - | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | $2.83 |
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.22 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.91 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.72 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.84 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.84 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.47 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time | $1.51 |
| ADG784 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | Chip Scale Pkg, USB Compatible | 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg | $1.47 |