ADG715:  SPSTスイッチ、オクタル、CMOS、低電圧、I2C互換、シリアル制御

ADG715は、2線式のシリアル・インターフェースを介して制御する、CMOSのオクタルSPST(単極単投)スイッチです。オン抵抗はスイッチ間で良好にマッチングされ、信号の全レンジにわたって非常にフラットです。各スイッチは双方向性となっており、また、各入力信号レンジは電源電圧まで使用できます。データは、8ビット形式でデバイスに書き込まれ、各ビットが1つのチャンネルに対応します。パワーアップ時に ...続きを見る

類似品のADG714も参照してください。

ADG715:  SPSTスイッチ、オクタル、CMOS、低電圧、I2C互換、シリアル制御

製品概要

ADG715は、2線式のシリアル・インターフェースを介して制御する、CMOSのオクタルSPST(単極単投)スイッチです。オン抵抗はスイッチ間で良好にマッチングされ、信号の全レンジにわたって非常にフラットです。各スイッチは双方向性となっており、また、各入力信号レンジは電源電圧まで使用できます。データは、8ビット形式でデバイスに書き込まれ、各ビットが1つのチャンネルに対応します。パワーアップ時に、すべてのスイッチがオフの状態になり、内部レジスタはオールゼロに設定されます。

低消費電力で、2.7~5.5Vの電源電圧範囲で動作するため、多くのアプリケーションに理想的です。ADG715は、±2.5Vの両電源で動作することもできます。

特長

  • I²C™互換インターフェース
  • 単電源動作:2.7~5.5V
  • 両電源動作:±2.5V
  • オン抵抗:2.5Ω
  • オン抵抗平坦性:0.6Ω
  • 漏れ電流:100pA
  • SPSTスイッチ8個内蔵
  • パワーオン・リセット機能
  • 高速スイッチング
  • 小型TSSOPパッケージ

ブロック図

ADG715ブロック図
ADG715機能ブロック図

仕様

Switch Type SPST
# Channels 8
Ron (Ohms) 2.5Ohms
Id, Is (ON) 10pA
Bandwidth 155MHz
t ON 95ns
t OFF 85ns
Supply Voltage Dual (±2.5V),Single (+3V),Single (+5V)
Power Dissipation (Max) 125µW

その他の製品を探す

ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch

新製品情報のRSSフィードを取得
Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90
ADG902 SPST