AD8312: ログパワー検出器、RF帯、50MHz~3.5GHz、45dB
AD8312は、周波数範囲50MHz~3.5GHzにおけるRF信号測定用の完全な低価格サブシステムで、45dB(typ)のダイナミック・レンジを提供し、携帯電話その他のさまざまなワイヤレス装置に適用できます。本製品は、ディスクリート・ダイオード検出器を使用した場合よりも広いダイナミック・レンジと優れた精度を実現できます。特に、-40~+85℃の全動作範囲にわたって優れた温度安定性を保証します ...続きを見る
AD8312: ログパワー検出器、RF帯、50MHz~3.5GHz、45dB
製品概要
AD8312は、周波数範囲50MHz~3.5GHzにおけるRF信号測定用の完全な低価格サブシステムで、45dB(typ)のダイナミック・レンジを提供し、携帯電話その他のさまざまなワイヤレス装置に適用できます。本製品は、ディスクリート・ダイオード検出器を使用した場合よりも広いダイナミック・レンジと優れた精度を実現できます。特に、-40~+85℃の全動作範囲にわたって優れた温度安定性を保証します。
AD8312は感度が高いため低消費電力での測定が可能であり、検出器に結合しなければならないパワーの量を低減できます。これは基本的に電圧応答デバイスであり、代表的な信号範囲は1.25~224mV rmsまたは-45~0dBm(50Ω時)です。
- 英語データシート Rev 0, 04/2005 (pdf 1433kB)
- (データシート利用上の注意)
特長
- 完全なRF検出器機能
- 代表的な範囲:-45~0dBm(50Ω時)
- 周波数応答:50MHz~3.5GHz
- 温度安定なデシベル・リニア特性
- 3.5GHzの応答精度
- 高速応答:85/120ns(立上り/立下り)
- 低消費電力:12mW@2.7V
- 温度範囲:-40~+85℃
- 6ピン・ウェーハレベル・チップスケール・パッケージ(1.0mm×1.5mm)で提供
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
ログパワー検出器、RF帯、50MHz~3.5GHz、45dB
Functional Block Diagram for AD8312
ADL5513 - 1 MHz to 4 GHz, 80 dB Logarithmic Detector/Controller
| Part# | Product Description | RF Frequency (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Response Time (ns typ) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD606 | Limiter Output | - | 80 | - | 400 | 4.5 to 5.5 | 13 | 16-Lead DIP, 16-Lead SOIC | $22.00 |
| AD640 | Military Specified Part Available | - | 50 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $36.48 |
| AD641 | Military Specified Part Available | - | 44 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $32.82 |
| AD8302 | Dual-Channel Gain and Phase Outputs | 2,700 | 60 | ±1 | 60 | 2.7 to 5.5 | 19 | 14-Lead TSSOP | $12.14 |
| AD8306 | Military Specified Part Available | 5 to 400 | 100 | ±1 | 73 | 2.7 to 5.5 | 16 | 16-Lead SOP | $14.67 |
| AD8307 | High Dynamic Range | dc to 500 | 92 | ±1 | 400 | 2.7 to 5.5 | 8 | 8-Lead SOIC/DIP | $6.07 |
| AD8309 | Limiter Output | 5 to 500 | 100 | ±1 | 67 | 2.7 to 5.5 | 16 | 16-Lead TSSOP | $7.84 |
| AD8310 | High Dynamic Range | dc to 440 | 100 | ±1 | 15 | 2.7 to 5.5 | 8 | 8-Lead SOIC | $4.00 |
| AD8311 | Low Power for Battery Operation | 100 to 2500 | 50 | ±0.5 | 150 | 2.7 to 5.5 | 8.5 | WLCSP | $1.27 |
| AD8312 | Low Power for Battery Operation | 50 to 3500 | 45 | ±0.5 | 70 | 2.7 to 5.5 | 4.2 | WLCSP | $1.27 |
| AD8313 | Industry Standard | 100 to 2500 | 70 | ±1.25 | 40 | 2.7 to 5.5 | 14 | 8-Lead uSOIC | $7.99 |
| AD8314 | Industry Standard | 100 to 2700 | 45 | ±1 | 70 | 2.7 to 5.5 | 4.5 | 8-Lead uSOIC/CSP | $1.10 |
| AD8315 | Low Power for Battery Operation | 100 to 2500 | 50 | ±1 | 150 | 2.7 to 5.5 | 8.5 | 8-Lead uSOIC | $4.00 |
| AD8317 | Available in Die | 1 to 10000 | 55 | ±0.5 | 6 | 3 to 5.5 | 20 | 8-Lead CSP | $3.98 |
| AD8318 | Integrated Temp Sensor | 1 to 8000 | 70 | ±0.5 | 10 | 4.5 to 5.5 | 68 | 16-Lead CSP | $5.05 |
| AD8319 | Pin-compatible with AD8317 | 1 to 10000 | 45 |