ADG1204:  Low Capacitance, Low Charge Injection, iCMOS™ ± 15/12 V 4:1 Multiplexer

The ADG1204 is a complementary metal-oxide semiconductor (CMOS) analog multiplexer, comprising four single channels designed on an iCMOS (industrial CMOS) process. iCMOS is a modular ...続きを見る

ADG1204:  Low Capacitance, Low Charge Injection, iCMOS™ ± 15/12 V 4:1 Multiplexer

製品概要

The ADG1204 is a complementary metal-oxide semiconductor (CMOS) analog multiplexer, comprising four single channels designed on an iCMOS (industrial CMOS) process. iCMOS is a modular manufacturing process that combines high voltage CMOS and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no previous generation of high voltage parts has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.

The ultralow capacitance and charge injection of this multiplexer makes it an ideal solution for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed coupled with high signal bandwidth make the part suitable for video signal switching. iCMOS construction ensures ultralow power dissipation, making the part ideally suited for portable and battery-powered instruments.

The ADG1204 switches one of four inputs to a common output, D, as determined by the 3-bit binary address lines, A0, A1, and EN. Logic 0 on the EN pin disables the device. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condi-tion, signal levels up to the supplies are blocked. All switches exhibit break-before-make switching action.


Applications
  • Automatic Test Equipment
  • Data Aquisition Systems
  • Battery Powered Systems
  • Sample and Hold Systems
  • Audio Signal Routing
  • Video Signal Routing
  • Communication Systems
  • Features

    • 1.5 pF Off Source Capacitance
    • 1 pC Charge Injection
    • 33 V Supply Range
    • 120 Ω On Resistance
    • Fully Specified @ +15 V, ±12 V
    • No VL Supply required
    • 3 V Logic Compatible Inputs
    • Rail - to - Rail Operation
    • 14 - Lead TSSOP and 12 - Lead LFCSP
    • Typical Power Consumption (<0.03 µW)

    Diagrams

    ADG1204 Diagram
    Functional Block Diagram for ADG1204

    仕様

    Sw/Mx Function x # (4:1) x 1
    Interface Type Parallel
    Available Packages CSP,SOP
    Max Analog Signal Range Vss to Vdd
    Ron (Ohms) 120Ohms
    Ron Match (Ohms) 3.5Ohms
    Cs (OFF) 1.2pF
    Cs, Cd (ON) 5.5pF
    Off Isolation (-dB) 85dB
    Bandwidth 800MHz

    その他の製品を探す

    ADG1407 - 10 Ω RON, 8-Channel ±15 V/+12 V/±5 V iCMOS® Multiplexer

    ADG1406 - 10 Ω RON, 16-Channel ±15 V/+12 V/±5 V iCMOS® Multiplexer

    新製品情報のRSSフィードを取得
    Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
    ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
    ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
    AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
    AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
    AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
    AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
    AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
    AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
    AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
    AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
    AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
    ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
    ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
    ADG784 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) Chip Scale Pkg, USB Compatible 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg $1.47
    ADG794 (2:1) x 4 Parallel No 7 1pA n/a Single_(+3V), Single_(+5V) n/a Low Voltage, 300 MHz Quad 2:1 Mux Analog HDTV Audio/Video Switch $0.56
    ADG1209 (4:1) x 2 Parallel No 120 0.02nA 80ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, Differential 4-Channel, ±15 V/+12 V, iCMOS™ Analog Multiplexer $2.38
    AD8174 (4:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 4:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $3.43
    ADG1204 (4:1) x 1 Parallel No 120 20pA 120ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, Low Charge Injection, 4:1 Analog CMOS Multiplexer $2.07
    AD8184 (4:1) x 1 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 700 MHz, 5 mA, 4:1 Buffered (Gain = +1) Video Multiplexer w/ Buffer Output Disable $2.23
    ADG804 (4:1) x 1 Parallel No 0.5 100pA 24ns Single_(+2.5V), Single_(+3.3V), Single_(+3V) n/a 0.5 Ohm, +1.65V to +3.6V 4-Channel Analog CMOS Multiplexer $0.99
    ADG904 (4:1) x 1 Parallel No n/a n/a 12ns Single_(+2.5V) n/a +1.65V to +2.75V, Wideband Analog CMOS 4:1 Mux/SP4T, Absorptive w/ 50 Ohm terminated shunt legs $1.42
    ADG604 (4:1) x 1 Parallel No 85 10pA 70ns Dual_(±3.3V), Dual_(±3V), Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) n/a 1pC Charge Injection, Low Leakage, 4-Channel Analog CMOS Multiplexer $1.57
    ADG704 (4:1) x 1 Parallel No 4 10pA n/a Single_(+3.3V), Single_(+3V), Single_(+5V) n/a CMOS, Low Voltage, 2.5 Ù, 4-Channel Multiplexer $0.96
    ADG729 (4:1 Matrix) x 2 2-Wire Serial Yes 2.5 10pA n/a Single_(+3V), Single_(+5V) Address Latch, I²C® Serial Interface, USB Compatible CMOS, Low Voltage, 2-Wire Serially-Controlled, Dual 4:1 Matrix Switch $1.62
    ADG739 (4:1 Matrix) x 2 3-Wire Serial Yes 2.5 10pA n/a Single_(+3V), Single_(+5V) Address Latch, Daisy-Chain Output, Matrix Switch, Pwr-On Reset, SPI(TM) Interface, USB Compatible 2.5 Ohm, Low-Voltage, 3-Wire Serially-Controlled, Dual 4-Channel Multiplexer/Matrix Switch $1.62
    ADG1409 (4:1) x 2 Parallel No 4 40pA 140ns Dual_(±12V), Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg Differential 4 -Channel, ±5V/±12V /±15V, Analog CMOS Multiplexer with 5 Ohm Max Ron $3.00
    ADG409 (4:1) x 2 Parallel No 40 0.5nA 120ns Dual_(±15V), Single_(+12V) n/a ±15 V, 4-Channel Differential, High Performance Analog Multiplexer $2.51
    ADG439F (4:1) x 2 Parallel No 400 0.5nA 170ns Dual_(±15V) Fault Prot/Latchproof ±15 V, Fault Protected, Differential 4-Channel, High Performance Analog Multiplexer $3.68
    ADG509A (4:1) x 2 Parallel No 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) n/a Differential 4-Channel Analog CMOS Multiplexer $2.47
    ADG509F (4:1) x 2 Parallel No 300 20pA 200ns Dual_(±12V), Dual_(±15V) Fault Prot/Latchproof ±15V, Fault Protected, 4-Channel Differential, High Performance Analog CMOS Multiplexer $3.31
    ADG529A (4:1) x 2 Parallel Yes 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) Address Latch, Reset Differential 4-Channel Analog CMOS Multiplexer w/ Data Input Latches $3.63
    ADG609 (4:1) x 2 Parallel No 22 50pA 50ns Dual_(±3.3V), Dual_(±5V), Single_(+3.3V), Single_(+5V) n/a LC2MOS, ±5V, Differential 4-Channel, High Performance Analog Multiplexer $1.98
    ADG659 (4:1) x 2 Parallel No 45 5pA 80ns Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) n/a 3V/5V, ± 5V, Differential 4-Channel Analog CMOS Multiplexer $0.86
    ADG709 (4:1) x 2 Parallel No 3 10pA 14ns Dual_(±2.5V), Single_(+3V), Single_(+5V) USB Compatible 3 ohm, Low Voltage, Differential 4-Channel Analog CMOS Multiplexer $1.27
    ADG759 (4:1) x 2 Parallel No 3 10pA 14ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Chip Scale Pkg, USB Compatible Low Voltage, 3 Ohm, Differential 4-Channel Analog CMOS Multiplexer $1.27
    ADG1207 (8:1) x 2 Parallel No 120 0.03nA 80ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, Differential 8-Channel, ±15 V/+12 V, iCMOS™ Analog Multiplexer $4.36
    ADG1208 (8:1) x 1 Parallel No 120 20pA 80ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, 8-Channel ±15 V/12 V iCMOS™ Multiplexer $2.38
    ADG1408 (8:1) x 1 Parallel No 4 40pA 140ns Dual_(±12V), Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 5 Ohms Max Ron, 8:1, ±15 V/+12 V/±5 V, iCMOS™ Analog Multiplexer $3.00
    MUX08 (8:1) x 1 Parallel No 220 10pA 1.5µs Dual_(±15V) Fault Prot/Latchproof 8-Channnel JFET Analog Multiplexer (Overvoltage & Power Supply Loss Protected) $4.65
    ADG408 (8:1) x 1 Parallel No 40 0.5nA 120ns Dual_(±15V), Single_(+12V) n/a ±15 V, 8-Channel High Performance Analog Multiplexer $2.48
    ADG428 (8:1) x 1 Parallel Yes 60 30pA 110ns Dual_(±15V), Single_(+12V) Address Latch, Reset Latchable, ±15 V, 8-Channel, High Performance Analog Multiplexer $3.18
    ADG438F (8:1) x 1 Parallel No 400 0.5nA 170ns Dual_(±15V) Fault Prot/Latchproof ±15 V, Fault Protected, 8-Channel High Performance Analog Multiplexer $3.68
    ADG508A (8:1) x 1 Parallel No 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) n/a ± 15 V, 8-Channel Analog Multiplexer $2.92
    ADG508F (8:1) x 1 Parallel No 300 20pA 200ns Dual_(±12V), Dual_(±15V) Fault Prot/Latchproof ±15V, Fault Protected, 8-Channel, High Performance Analog CMOS Multiplexer $3.31
    ADG528A (8:1) x 1 Parallel Yes 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) Address Latch, Reset 8-Channel Multiplexer w/ Data Input Latches $3.74
    ADG528F (8:1) x 1 Parallel Yes 300 20pA 200ns Dual_(±12V), Dual_(±15V) Address Latch, Fault Prot/Latchproof 8-Channel, Fault-Protected Analog CMOS Multiplexer w/ Address Latch $3.89
    ADG608 (8:1) x 1 Parallel No 22 50pA 50ns Dual_(±3.3V), Dual_(±5V), Single_(+3.3V), Single_(+5V) n/a LC2MOS, ± 5V, 8-Channel, High Performance Analog Multiplexer $1.98
    ADG658 (8:1) x 1 Parallel No 45 5pA 80ns Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) n/a 3V/5V, ± 5V, 8-Channel Analog CMOS Multiplexer $0.86
    ADG708 (8:1) x 1 Parallel No 3 10pA 14ns Dual_(±2.5V), Single_(+3V), Single_(+5V) n/a Low Voltage, 8:1 Analog CMOS Multiplexer $1.27
    ADG758 (8:1) x 1 Parallel No 3 10pA 14ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Chip Scale Pkg Low Voltage, 3 Ohm, 8:1 Analog CMOS Multiplexer $1.27
    ADG728 (8:1) x 1 2-Wire Serial Yes 2.5 10pA n/a Single_(+3V), Single_(+5V) Address Latch, I²C® Serial Interface, Matrix Switch CMOS, Low Voltage, 2 Wire, Serially Controlled, Single 8:1 Matrix Switch $1.62
    ADG738 (8:1 Matrix) x 1 3-Wire Serial Yes 2.5 10pA n/a Single_(+3V), Single_(+5V) Daisy-Chain Output, Matrix Switch, Pwr-On Reset, Reset, SPI(TM) Interface CMOS, Low Voltage, Serially Controlled, 8:1 Multiplexer/Matrix Switch $1.62
    ADG507A (8:1) x 2 Parallel No 280 0.02nA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) n/a Differential 8-Channel, Analog CMOS Multiplexer $5.47
    ADG407 (8:1) x 2 Parallel No 50 0.5nA 120ns Dual_(±15V), Single_(+12V) n/a Differential 8-Channel, High Performance Analog Multiplexer $5.61
    ADG527A (8:1) x 2 Parallel Yes 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) Address Latch ±15 V, Differential 8-Channel Analog CMOS Multiplexer w/ Data Input Latches $5.76
    ADG707 (8:1) x 2 Parallel No 2.5 10pA 40ns Dual_(±2.5V), Single_(+3V), Single_(+5V) n/a CMOS, 2.5 Ohm Low Voltage Differential 8-Channel Multiplexer $2.58
    ADG1206 (16:1) x 1 Parallel No 120 0.03nA 80ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, 16 - Channel, ±15 V/+12 V, iCMOS™ Analog Multiplexer $4.36
    ADG506A (16:1) x 1 Parallel No 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) n/a 16-Channel Multiplexer (Superior DG506A Replacement) $5.47
    ADG406 (16:1) x 1 Parallel No 50 0.5nA 120ns Dual_(±15V), Single_(+12V) n/a ±15V, 16-Channel, High Performance Analog Multiplexer $5.61
    ADG426 (16:1) x 1 Parallel Yes 50 0.5nA 120ns Dual_(±15V), Single_(+12V) Address Latch ±15 V ,16-Channel, High Performance Analog Multiplexer $5.42
    ADG526A (16:1) x 1 Parallel Yes 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) Address Latch ±15 V, 16-Channel Analog CMOS Multiplexer w/ Data Input Latches $5.99
    ADG706 (16:1) x 1 Parallel No 2.5 10pA 40ns Dual_(±2.5V), Single_(+3V), Single_(+5V) n/a 2.5 Ohm Low Voltage 16-Channel Analog CMOS Multiplexer $2.58
    MUX16 (16:1) x 1 Parallel No 290 10pA 1.4µs Dual_(±15V) Fault Prot/Latchproof, JFET Switches 16-Channel JFET Analog Multiplexer (Overvoltage Protected) $6.56
    ADG725 (16:1) x 2 3-Wire Serial Yes 4 10pA 42ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Address Latch, Chip Scale Pkg, SPI(TM) Interface 3.5 Ohm, +1.8V to +5.5V/±2.5V, 16-Channel Differential, Serial Address Input, Analog CMOS Multiplexe $4.65
    ADG726 (16:1) x 2 Parallel Yes 4 10pA 23ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Address Latch, Chip Scale Pkg 3.5 Ohm, +1.8 V to +5.5 V/±2.5 V, Differential 16-Channel Analog CMOS Multiplexer $4.56
    ADG731 (32:1) x 1 3-Wire Serial Yes 4 10pA 42ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Address Latch, Chip Scale Pkg, SPI(TM) Interface 32-Channel, Serial Address In, 3.5 Ohm, +1.8V to +5.5 V/±2.5 V, Analog CMOS Multiplexer $4.65
    ADG732 (32:1) x 1 Parallel Yes 4 10pA 23ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Address Latch, Chip Scale Pkg 32-Channel, Serially Controlled, 3.5 Ohm 1.8 V to 5.5 V, ±2.5 V, Analog Multiplexer $4.56
    Sorted by number of channels and number of functions per pkg

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    価格、パッケージ&製品状況

    Help

    モデル名
    モデル名はある製品の特定のバージョンを表し、購入やサンプルの入手が可能です。

    製品状況
    製品状況は製品サイクルにおける現在の状況を示し、以下の4つの段階があります。
    • 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
    • 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
    • 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
    • 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
    パッケージ情報
    本製品のパッケージ(DIP、SOIC、BGAなど)。評価用ボードはモデルの性能を示すために設計されたボードで、デバイスはこのボード上に収納されています。

    パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください

    ピン数
    ピン数はデバイス上のピンやボール、パッドの数です。ピン配置図および機能についてはデータシートをご覧ください。

    動作温度範囲
    アナログ・デバイセズの製品モデルは、許容できる動作温度範囲が以下のように規定されています。
    モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
    • 商用温度範囲:0~70℃
    • 軍用温度範囲:-55~+125℃
    • 拡張工業用温度範囲(1):-40~+85℃
      拡張工業用温度範囲(2):-40~+105℃
      拡張工業用温度範囲(3):-40~+125℃
    価格
    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    出荷可能日
    この日付は、アナログ・デバイセズが注文品を出庫できると想定している日です。ほとんどの製品はこの日付から48時間以内に出荷されます。注文がなされると、アナログ・デバイセズでは納期を確認するための「Acknowledgement:注文確認」のEメールを送信します。注文時には、到着予定日が表示されます。在庫のない製品については注文を受け付け、後日、製品が入荷された時点で発送いたします。また、ご注文された製品について、倉庫の所在地にご注意ください。弊社の倉庫は米国、欧州、東南アジアにありますので、場所によっては輸送時間が異なります。

    RoHS準拠
    環境問題に対応した鉛フリー版も提供しております。詳細については、 鉛フリー情報をご覧ください.

    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    販売代理店リストを見る