ADUM1310: Triple-Channel Digital Isolators
The ADuM131x* are 3-channel digital isolators based on Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation ...続きを見る
An Overview of the iCoupler family of products is available.
ADUM1310: Triple-Channel Digital Isolators
製品概要
The ADuM131x* are 3-channel digital isolators based on Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, maximum operating temperature, and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates. The iCoupler also offers higher channel densities and more options for channel directionality.
The ADuM131x isolators provide three independent isolation channels in a variety of channel configurations and data rates up to 10 Mbps (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. All products allow the user to predetermine the default output state in the absence of input VDD1 power with a simple control pin. Unlike other optocoupler alternatives, the ADuM131x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/ power-down conditions.
*Protected by U.S. Patents 5,952,849; 6,873,065; and 7,075,329. Other patents pending.
Applications
設計ツール
iCoupler™消費電流計算
アナログ・デバイセズのデジタル・アイソレータの消費電流を計算するためのオンライン・ツールです。
Features
- Bidirectional communication
- 3 V/5 V level translation
- Schmitt trigger inputs
- High temperature operation: 105°C
- Up to 10 Mbps data rate (NRZ)
Low power operation
- 5 V operation
1.7 mA per channel maximum @ 0 Mbps to 2 Mbps
4.0 mA per channel maximum @ 2 Mbps to 10 Mbps - 3 V operation
1.0 mA per channel maximum @ 0 Mbps to 2 Mbps
2.1 mA per channel maximum @ 2 Mbps to 10 Mbps
- Programmable default output state
- High common-mode transient immunity: >25 kV/µs
- 16-lead, RoHS-compliant, SOIC wide body package
- 8.1 mm external creepage
Safety and regulatory approvals
- UL recognition: 2500 V rms for 1 minute per UL 1577
- CSA Component Acceptance Notice #5A
- VDE certificate of conformity
DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
VIORM = 560 V peak working voltage
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
Triple-Channel Digital Isolators
Functional Block Diagram for ADuM1310
ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
ADUM5201 - Dual-Channel Isolators with Integrated DC/DC Converter
EVAL-ADUM540X - Evaluation Board for the ADuM5401-ADuM5404 Quad Isolators with isoPower
ADUM1510 - 5-Channel, Unidirectional Digital Isolator
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Output Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | - | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | - | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | - | $5.04 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | - | $4.55 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 |