シグナルチェーン・デザイナーに追加

AD9393:  Low Power HDMI Display Interface

製品詳細

製品状況:生産/供給中

The AD9393 offers a High-Definition Multimedia Interface (HDMI™) receiver integrated on a single chip. Support is also included for high bandwidth digital content protection (HDCP).

The AD9393 contains a HDMI 1.2a-compatible receiver and supports HDTV formats (up to 720p or 1080i) and displays resolutions up to XGA (1024 × 768 @ 75 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays may now receive encrypted video content. The AD9393 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of that authentication during transmission as specified by the HDCP 1.1 protocol.

Fabricated in an advanced CMOS process, the AD9393 is provided in a space-saving 76-ball, surface-mount, Pb-free, ball grid array (BGA) and is specified over the −10°C to +80°C temperature range.

Applications

  • Portable low power TV
  • HDTV
  • Projectors
  • LCD monitor

特長と利点

  • HDMI interface
  • Supports high bandwidth digital content protection
  • RGB to YCrCb 2-way color conversion
  • 1.8 V/3.3 V power supply
  • 76-ball BGA package
  • RGB and YCrCb output formats
  • Digital video interface - See data sheet for additional information.
  • Digital audio interface - See data sheet for additional information.

Functional Block Diagram for AD9393

資料

タイトル コンテンツの種類 ファイル形式
AD9393: Low Power HDMI Display Interface (Rev 0, 11/2009) (pdf, 790 kB)  データシート PDF
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
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

沪ICP备09046653号
この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる