AD526は、1、2、4、8、16のゲインを提供する、シングルエンドでモノリシックのソフトウェア・プログラマブル・ゲイン・アンプ(SPGA)です。アンプ、抵抗ネットワーク、およびTTL互換のラッチ入力を備えたフル機能デバイスです。外付け部品が不要です。
低ゲイン誤差と低い非直線性のため、AD526は、プログラマブル・ゲインが必要な高精度計装機器アプリケーションに理想的です。小信号帯域幅は、ゲイン16で350kHzです。また、DC精度も優れています。FET入力段により50pAの低バイアス電流が実現します。アナログ・デバイセズ社のレーザ・トリミング技術により、0.5mV(max、Cグレード)の最大入力オフセット電圧と低ゲイン誤差(0.01%、G=1、2、4、Cグレード)を達成します。
AD526は、ラッチ・モードまたはトランスペアレント・モードのいずれでも動作するため、柔軟なシステム設計が可能です。フォース/センス構成により、リモートまたは低インピーダンスの負荷に出力を接続すると、高い精度が保たれます。
AD526には、コマーシャル・グレード(0~+70℃)のJと、3つの工業グレードA、B、C(-40~+85℃)があります。Sグレードは-55~+125℃で仕様規定しています。軍用バージョンもあります。MIL-STD-883B Rev Cに従って調整されています。Jグレードは16ピン・プラスチックDIPで、その他のグレードは16ピンのハーメチック・サイドブレーズ・セラミックDIPで提供しています。
Close