AD7814
PRODUCTIONTemperature Sensor: 10-Bit Digital in 6-Lead SOT-23
- Part Models
- 5
- 1ku List Price
- Starting From $1.97
Overview
- 10-Bit Temperature-to-Digital Converter
- –40°C to +125°C Operating Temperature Range
- ±2°C Accuracy
- SPI-and DSP-Compatible Serial Interface
- Shutdown Mode
- Space-Saving SOT-23 Package
The AD7814 is a complete temperature monitoring system in a SOT-23 package or 8-lead MSOP package. It contains a band gap temperature sensor and 10-bit ADC to monitor and digitize the temperature reading to a resolution of 0.25°C
The AD7814 has a flexible serial interface that allows easy interfacing to most microcontrollers. The interface is compatible with SPI®, QSPI™, and MICROWIRE™ protocol, and is also compatible with DSPs. The part features a standby mode that is controlled via the serial interface.
The AD7814’s wide supply voltage range, low supply current, and SPI-compatible interface make it ideal for a variety of applications, including personal computers, office equipment, and domestic appliances.
PRODUCT HIGHLIGHTS
- The AD7814 has an on-chip temperature sensor that allows an accurate measurement of the ambient temperature. The measurable temperature range is –55°C to +125°C, with a ±2°C temperature accuracy.
- Supply voltage of 2.7 V to 5.5 V
- Space-saving 6-lead SOT-23 package and 8-lead MSOP package
- 10-bit temperature reading to 0.25°C resolution
- Standby mode that reduces the current consumption to 1 µA
APPLICATIONS
- Hard Disk Drives
- Personal Computers
- Electronic Test Equipment
- Office Equipment
- Domestic Appliances
- Process Control
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7814ARMZ | 8-Lead MSOP | ||
| AD7814ARMZ-REEL | 8-Lead MSOP | ||
| AD7814ARMZ-REEL7 | 8-Lead MSOP | ||
| AD7814ARTZ-500RL7 | 6-Lead SOT-23 | ||
| AD7814ARTZ-REEL7 | 6-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
| AD7814ARMZ | PRODUCTION | |
| AD7814ARMZ-REEL | PRODUCTION | |
| AD7814ARMZ-REEL7 | PRODUCTION | |
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| AD7814ARMZ | PRODUCTION | |
| AD7814ARMZ-REEL | PRODUCTION | |
| AD7814ARMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7814ARMZ | PRODUCTION | |
| AD7814ARMZ-REEL | PRODUCTION | |
| AD7814ARMZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7814ARMZ | PRODUCTION | |
| AD7814ARMZ-REEL | PRODUCTION | |
| AD7814ARMZ-REEL7 | PRODUCTION | |
| AD7814ARTZ-500RL7 | PRODUCTION | |
| AD7814ARTZ-REEL7 | PRODUCTION | |
|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
| AD7814ARTZ-500RL7 | PRODUCTION | |
| AD7814ARTZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| AD7814ARTZ-500RL7 | PRODUCTION | |
| AD7814ARTZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADT7311 | LAST TIME BUY | Automotive, ±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor |
| ADT7312 | RECOMMENDED FOR NEW DESIGNS | Automotive, ±1°C Accurate, 16-Bit, 175°C Digital SPI Temperature Sensor in Die Form |
| ADT7320 | LAST TIME BUY | ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor |