| Title | Content Type | File Type |
|---|---|---|
| ADG936/ADG936-R: Wideband 4 GHz, 36 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, Dual SPDT Data Sheet (Rev B, 04/2013) (pdf, 340 kB) | Data Sheets | |
| AN-952: ADG9xx Wideband CMOS Switches: Frequently Asked Questions (pdf, 162 kB) | Application Notes | |
|
Use Circuits from the Lab™ in Your Next Design
Watch how two engineers were able to use Analog Devices Circuits from the Lab to help solve their design challenge. From test data to HW evaluation, to project integration, we make it easy to save time while lowering the risk in your circuit design. |
Videos | HTML |
| Switches and Multiplexers Product Selection Guide (5/2007) (pdf, 458 kB) | Product Selection Guide | |
|
RF Source Booklet
(pdf, 815 kB)
RF IC Product Overview - Version O (11/2012) |
Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.