Add to Signal Chain Designer

ADG467:  Octal Channel Protector in SOIC Package

Product Details

The ADG467 is an octal channel protector. The channel protector is placed in series with the signal path. The channel protector will protect sensitive components from voltage transients in the signal path whether the power supplies are present or not. Because the channel protection works whether the supplies are present or not, the channel protectors are ideal for use in applications where correct power sequencing can't always be guaranteed (e.g., hot-insertion rack systems) to protect analog inputs. This is discussed further, and some example circuits are given in the "Applications" section of the data sheet.

The ADG467 can operate off both bipolar and unipolar supplies. The channels are normally on when power is connected and open circuit when power is disconnected. With power supplies of ±15 V, the on-resistance of the ADG467 is 50 (ohm) typ with a leakage current of ±1 nA max. When power is disconnected, the input leakage current is approximately ±5 nA typ.

FEATURES and BENEFITS

  • Fault and Overvoltage Protection up to ±40 V
    - Signal Paths Open Circuit with Power Off
    - Signal Path Resistance of RON with
    Power On
  • 44 V Supply Maximum Ratings
  • Low On-Resistance (60 Ω typ)
  • Low RON Match (5 Ω max)
  • 1 nA Max Path Current Leakage
    @ +25°C
  • Low Power Dissipation 0.8µW typ
  • Latchup-Proof Construction
  • 6-Lead SOT-23/µSOIC Packages

Functional Block Diagram for ADG467

Documentation

Title Content Type File Type
ADG467: Octal Channel Protectors Data Sheet (Rev B, 02/2011) (pdf, 313 kB) Data Sheets PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Technical Articles HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Technical Articles HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
Winning the Battle Against Latchup in CMOS Analog Switches
(Analog Dialogue, Vol. 35, No. 5, October, 2001)
Analog Dialogue HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
Switch Parametric Search Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG467 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG467BR Status: Production 18 ld SOIC - Wide 18 Ind Tube, 41 $3.54 $2.77 N  Material Info PCN Purchase
ADG467BR-REEL Status: Production 18 ld SOIC - Wide 18 Ind Reel, 1000 - $2.77 N  Material Info PCN Purchase
ADG467BR-REEL7 Status: Production 18 ld SOIC - Wide 18 Ind Reel, 400 - $2.77 N  Material Info PCN Purchase
ADG467BRS Status: Production 20 ld SSOP 20 Ind Tube, 66 $3.54 $2.77 N  Material Info PCN Purchase
ADG467BRS-REEL Status: Production 20 ld SSOP 20 Ind Reel, 1500 - $2.77 N  Material Info PCN Purchase
ADG467BRSZ Status: Production 20 ld SSOP 20 Ind Tube, 66 $3.07 $2.40 Y  Material Info PCN Purchase
ADG467BRSZ-REEL Status: Production 20 ld SSOP 20 Ind Reel, 1500 - $2.40 Y  Material Info PCN Purchase
ADG467BRZ Status: Production 18 ld SOIC - Wide 18 Ind Tube, 41 $3.22 $2.52 Y  Material Info PCN Purchase
ADG467BRZ-REEL Status: Production 18 ld SOIC - Wide 18 Ind Reel, 1000 - $2.52 Y  Material Info PCN Purchase
ADG467BRZ-REEL7 Status: Production 18 ld SOIC - Wide 18 Ind Reel, 400 $3.22 $2.52 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close