Add to Signal Chain Designer

ADV3222:  800 MHz, 4:1 Analog Multiplexer

Product Details

Product Status:Recommended for New Designs

The ADV3221 and ADV3222 are high speed, high slew rate, buffered 4:1 analog multiplexers. They offer a −3 dB signal bandwidth greater than 800 MHz and channel switch times of less than 20 ns with 1% settling. With lower than −58 dB of crosstalk and −67 dB isolation (at 100 MHz), the ADV3221 and ADV3222 are useful in many high speed applications. The differential gain error of less than 0.02% and differential phase error of less than 0.02°, together with 0.1 dB gain flatness out to 100 MHz while driving a 75 Ω back terminated load, make the ADV3221 and ADV3222 ideal for all types of signal switching.

The ADV3221/ADV3222 include an output buffer that can be placed into a high impedance state. This allows multiple outputs to be connected together for cascading stages without the off channels loading the output bus. The ADV3221 has a gain of +1, and the ADV3222 has a gain of +2; they both operate on ±5 V supplies while consuming less than 7.5 mA of idle current. The channel switching is performed via latched control lines, allowing synchronous updating in a multiple ADV3221/ADV3222 envi-ronment.

The ADV3221/ADV3222 are offered in a 16-lead SOIC package and are available over the extended industrial temperature range of −40°C to +85°C.

Applications

  • Routing of high speed signals including
        Video (NTSC, PAL, S, SECAM, YUV, RGB)
        Compressed video (MPEG, wavelet)
        3-level digital video (HDB3)
        Data communications
        Telecommunications

FEATURES and BENEFITS

  • Chinese data sheet available
  • Excellent ac performance
       −3 dB bandwidth
           800 MHz (200 mV p-p)
           750 MHz (2 V p-p)
       Slew rate: 2400 V/μs
  • Low power: 75 mW, VS = ±5V
  • Excellent video performance
       100 MHz, 0.1 dB gain flatness
       0.02% differential gain error /
       0.02° differential phase error
           (RL = 150 Ω)
  • ADV3221 is a pin-for-pin upgrade to the HA4344
  • Gain = +1 (ADV3221) or
    gain = +2 (ADV3222)
  • Low all hostile crosstalk of
    −85 dB @ 5 MHz, and −58 dB @
    100 MHz
  • Latched control lines for synchronous switching
  • High impedance output disable allows connection of multiple devices without loading the output bus
  • 16-lead SOIC

Functional Block Diagram for ADV3222

Documentation

Title Content Type File Type
ADV3221/ADV3222: 800 MHz, 4:1 Analog Multiplexer Preliminary Data Sheet (Rev 0, 03/2010) (pdf, 196 kB) Data Sheets PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADV3222 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADV3222ARZ Status: Production SOIC 150 MIL 16 Tube, 48 $2.99 $2.70 Y  Material Info PCN Purchase Sample
ADV3222ARZ-R7 Status: Production SOIC 150 MIL 16 Reel, 1000 - $2.70 Y  Material Info Notify Me Purchase Sample
ADV3222ARZ-RL Status: Production SOIC 150 MIL 16 Reel, 2500 - $2.70 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADV3222 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADV3222-EVALZ Status: Production Evaluation Board $75.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close