Add to Signal Chain Designer

ADG936:  Wideband 4 GH z, 36 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, Dual SPDT

Product Details


The ADG936/ADG936-R are wideband analog switches that comprise two independently selectable SPDT switches using a CMOS process to provide high isolation and low insertion loss to 1 GHz. The ADG936 is an absorptive/matched dual SPDT with 50 Ω terminated shunt legs; the ADG936-R is a eflective dual SPDT. These devices are designed such that the isolation is high over the dc to 1 GHz frequency range. They have on-board CMOS control logic, eliminating the need for external controlling circuitry. The control inputs are both CMOS and LVTTL compatible. The low power consumption of these CMOS devices makes them ideally suited for wireless applications and general-purpose high frequency switching.

FEATURES and BENEFITS

  • Wideband switch: −3 dB @ 4 GHz
  • ADG936 Absorptive Dual SPDT
  • ADG936-R Reflective Dual SPDT
  • High Off Isolation (36 dB @ 1 GHz)
  • Low Insertion Loss (0.9 dB dc to 1 GHz)
  • Single 1.65 to 2.75 V Power Supply
  • CMOS/LVTTL Control Logic
  • 20-lead TSSOP and 4 mm × 4 mm LFCSP Package
  • Low Power Consumption (1 µA max)

Functional Block Diagram for ADG936

Documentation

Title Content Type File Type
ADG936/ADG936-R: Wideband 4 GHz, 36 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, Dual SPDT Data Sheet (Rev B, 04/2013) (pdf, 340 kB) Data Sheets PDF
AN-952: ADG9xx Wideband CMOS Switches: Frequently Asked Questions  (pdf, 162 kB) Application Notes PDF
CN-0211: IF Band-Pass Filter Bank Switching Network for Wireless Infrastructure  (pdf, 245 kB) Circuit Note PDF
Use Circuits from the Lab™ in Your Next Design
Watch how two engineers were able to use Analog Devices Circuits from the Lab to help solve their design challenge. From test data to HW evaluation, to project integration, we make it easy to save time while lowering the risk in your circuit design.
Videos HTML
CMOS Switches Offer High Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Choosing the Correct Switch or Multiplexer for Your Application  (pdf, 756 kB) Product Selection Guide PDF
Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) Product Selection Guide PDF
RF Source Booklet  (PDF, 4353 kB)
RF IC Product Overview - Version P (02/2014)
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG936 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG936BCPZ Status: Production 20 ld LFCSP (4x4mm) 20 Ind Tray, 490 $1.78 $1.46 Y  Material Info PCN Purchase Sample
ADG936BCPZ-R Status: Last Time Buy 20 ld LFCSP (4x4mm) 20 Ind Tray, 490 $1.78 $1.46 Y  Material Info PCN/PDN Purchase
ADG936BCPZ-R-REEL Status: Last Time Buy 20 ld LFCSP (4x4mm) 20 Ind Reel, 5000 - - Y  Material Info PCN/PDN Purchase
ADG936BCPZ-RL Status: Production 20 ld LFCSP (4x4mm) 20 Ind Reel, 5000 - - Y  Material Info PCN Purchase
ADG936BCPZ-RL7 Status: Production 20 ld LFCSP (4x4mm) 20 Ind Reel, 1500 - $1.46 Y  Material Info PCN Purchase
ADG936BRU Status: Last Time Buy 20 ld TSSOP 20 Ind Tube, 75 $2.06 $1.69 N  Material Info PDN Purchase
ADG936BRU-500RL7 Status: Last Time Buy 20 ld TSSOP 20 Ind Reel, 500 $2.06 $1.69 N  Material Info PDN Purchase
ADG936BRU-R Status: Last Time Buy 20 ld TSSOP 20 Ind Tube, 75 $2.06 $1.69 N  Material Info PDN Purchase
ADG936BRU-R-500RL7 Status: Last Time Buy 20 ld TSSOP 20 Ind Reel, 500 $2.06 $1.69 N  Material Info PDN Purchase
ADG936BRU-R-REEL Status: Last Time Buy 20 ld TSSOP 20 Ind Reel, 2500 - $1.69 N  Material Info PDN Purchase
ADG936BRU-R-REEL7 Status: Last Time Buy 20 ld TSSOP 20 Ind Reel, 1000 - $1.69 N  Material Info PDN Purchase
ADG936BRUZ Status: Production 20 ld TSSOP 20 Ind Tube, 75 $1.78 $1.46 Y  Material Info Notify Me Purchase Sample
ADG936BRUZ-R Status: Production 20 ld TSSOP 20 Ind Tube, 75 $1.78 $1.46 Y  Material Info Notify Me Purchase Sample
ADG936BRUZ-REEL Status: Last Time Buy 20 ld TSSOP 20 Ind Reel, 2500 - $1.46 Y  Material Info PDN Purchase
ADG936BRUZ-REEL7 Status: Production 20 ld TSSOP 20 Ind Reel, 1000 - $1.46 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADG936-R Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADG936EBZ Status: Production Evaluation Board $59.00 Yes -
EVAL-ADG936REBZ Status: Production Evaluation Board $59.00 Yes -
ADG936 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADG936EBZ Status: Production Evaluation Board $59.00 Yes -
EVAL-ADG936REBZ Status: Production Evaluation Board $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close