-
Products
- Amplifiers and Comparators
- Analog Microcontrollers
- Analog to Digital Converters
- Audio/Video Products
- Broadband Products
- Clock and Timing
- Digital to Analog Converters
- Embedded Processing and DSP
- Fiber/Optic
- Interface
- MEMS
- Power Management
- References
- RF/IF Components
- Sensors
- Switches/Multiplexers
- Temperature Sensing and Thermal Management
- Other Products
- Analog/HDMI/DVI Interfaces
- Audio A/D Converters
- Audio Amplifiers
- Audio CODECs
- Audio D/A Converters
- Audio Signal Processors
- Camera/Camcorder Analog Front Ends
- Display Driver Electronics
- iMEMS® Microphone
- Lens Driver Components
- Mobile TV Tuners
- Sample Rate Converters
- Video Amps/Buffers/Filters
- Video CODECs
- Video Compression
- Video Decoders
- Video Encoders
OTHERS WAYS
TO FIND PRODUCTSSelection Guides Product Selection Tables - Applications
- Resources & Tools
-
About ADI
- My Analog
The ADG467 is an octal channel protector. The channel protector is placed in series with the signal path. The channel protector will protect sensitive components from voltage transients in the signal path whether the power supplies are present or not. Because the channel protection works whether the supplies are present or not, the channel protectors are ideal for use in applications where correct power sequencing can't always be guaranteed (e.g., hot-insertion rack systems) to protect analog inputs. This is discussed further, and some example circuits are given in the "Applications" section of the data sheet.
The ADG467 can operate off both bipolar and unipolar supplies. The channels are normally on when power is connected and open circuit when power is disconnected. With power supplies of ±15 V, the on-resistance of the ADG467 is 50 (ohm) typ with a leakage current of ±1 nA max. When power is disconnected, the input leakage current is approximately ±5 nA typ.
Close