Add to Signal Chain Designer

ADV3224:  750 MHz, 16 × 8 Analog Crosspoint Switch

Product Details

Product Status:Recommended for New Designs

The ADV3224/ADV3225 are high speed 16 × 8 analog crosspoint switch matrices. They offer a −3 dB signal bandwidth of greater than 750 MHz and a high slew rate of greater than 2500 V/μs.

The ADV3224/ADV3225 include eight independent output buffers that can be placed into a high impedance state for paralleling crosspoint outputs to prevent off channels from loading the output bus. The ADV3224 has a gain of +1 and the ADV3225 has a gain of +2, and they both operate on voltage supplies of ±5 V. Channel switching is performed via a serial digital control that can accommodate the daisy chaining of several devices or via a parallel control to allow updating of an individual output without reprogramming the entire array.

The ADV3224/ADV3225 are available in the 72-lead LFCSP package over the extended industrial temperature range of −40°C to +85°C.

Applications

  • Routing of high speed signals including
    Video (NTSC, PAL, S, SECAM, YUV, RGB)
    Compressed video (MPEG, wavelet)
    3-level digital video (HDB3)
  • Data communications
  • Telecommunications

FEATURES and BENEFITS

  • 16 × 8 high speed, nonblocking switch array
  • Pinout and functionally equivalent to the AD8110/AD8111
  • Drop-in compatible with the ADV3228/ADV3229 8 x 8 array
  • Complete solution
    Buffered inputs
    Programmable high impedance outputs
    8 output amplifiers, G = +1 (ADV3224), G = +2 (ADV3225)
    Drives 150 Ω loads
  • Operates on ±5 V supplies
  • Low power: 0.5 W
  • Excellent ac performance - Please see data sheet for additional information.
  • Serial or parallel programming of switch array
  • 72-lead LFCSP (10 mm x 10 mm)

Functional Block Diagram for ADV3224

Documentation

Title Content Type File Type
ADV3224/ADV3225: 750 MHz, 16 x 8 Analog Crosspoint Switch Data Sheet (Rev A, 12/2010) (pdf, 487 kB) Data Sheets PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADV3224 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADV3224 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADV3224-EVALZ Status: Production Evaluation Board $395.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close