ADL5391 Evaluation Board

Product Details

The ADL5391-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5391. Signal inputs and signal output SMA connections with single ended setups are featured. There is an option of full differential signaling on all signal inputs and output at card edge. Access to the +5 V/135 mA supply is achieved with clip leads to the VPOS and COMM testpoints; it has a range from +4.5 to +5.5 V.


SampleBuy

Price, packaging, availability

ADL5391 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5391-EVALZ Status: Production Evaluation Board $202.40 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close