Add to Signal Chain Designer

ADL5330:  10 MHz to 3 GHz VGA with 60dB Gain Control Range

Product Details

Product Status:Recommended for New Designs

The ADL5330 is a broadband voltage variable gain amplifier specified for operation from 10MHz to 3GHz. The device provides precise linear-in-dB gain control over 60dB range with approximately -40dB attenuation and +20dB gain. A 0 to 1.4V gain control input voltage is required to set the gain or attenuation over the 60db range.

The ADL5330 provides a high linearity output power making the device an ideal solution for wireless infrastructure transmit signal paths.

The ADL5330 is supplied in 24-lead LFCSP, and fully specified over –40 to 85°C temperature range.

FEATURES and BENEFITS

  • Operating frequency range 10MHZ to 3GHz
  • Linear-in-dB 60dB gain control range
  • Maximum gain +20dB
  • Output Third Order Intercept +31dBm @ 900MHz
  • Output 1dB compression point +22dBm @ 900MHz
  • Output noise floor 144dBm/Hz @ 900MHz
  • Single 5V supply
  • Small 24-pin LFCSP package

Functional Block Diagram for ADL5330

Documentation

Title Content Type File Type
ADL5330: 10 MHz to 3 GHz VGA with 60dB Gain Control Range Data Sheet (Rev A, 06/2005) (pdf, 863 kB) Data Sheets PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
Application Notes PDF
AN-826: A 2.4 GHz WiMAX Direct Conversion Transmitter  (pdf, 417 kB) Application Notes PDF
CN-0050: Stable, Closed-Loop Automatic Power Control for RF Applications  (pdf, 232 kB) Circuit Note PDF
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems  (pdf, 75 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
What are Variable Gain Amplifiers (VGA's) and how are they used? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

Companion Products

Suggested Companion Products


Recommended Low-Noise Voltage Regulators for the ADL5330

  • For a fixed 5V, 500mA low dropout regulator with reverse current protection, we recommend the ADP7104.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

ADL5330 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5330ACPZ-R2 Status: Production 24 ld LFCSP (4x4mm w/2.30mm EP) 24 Ind Reel, 250 $5.56 $5.56 Y  Material Info PCN Purchase
ADL5330ACPZ-REEL7 Status: Production 24 ld LFCSP (4x4mm w/2.30mm EP) 24 Ind Reel, 1500 - $5.04 Y  Material Info PCN Purchase Sample
ADL5330ACPZ-WP Status: Production 24 ld LFCSP (4x4mm w/2.30mm EP) 24 Ind Tray, 64 $5.56 $5.04 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADL5330 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5330-EVALZ Status: Production Evaluation Board $140.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close