Add to Signal Chain Designer

AD8350:  1.0 GHz Differential Amplifier

Product Details

TheAD8350 Series is composed of a family of high-performance, fully-differential amplifiers useful in RF and IF circuits up to 1200 MHz. The AD8350 has an excellent noise figure of 4.9 dB at 250 MHz and offers a high output third order intercept (OIP3) of +34dBm at 250 MHz. Gain versions of 15 and 20 dB are also offered. IM3 distortion is -67dBc at 250 MHz. OIP3 and IMD performance improves at frequencies below 250 MHz.

The AD8350 is designed to meet the demanding performance requirements of communications transceiver applications. It enables a high dynamic range differential signal chain with exceptional linearity and increased common-mode rejection. The device can be used as a general purpose gain block, an A-to-D buffer, and high speed data interface driver among other functions. The AD8350 input can also be used in a single-ended mode, providing a low distortion single-ended to differential conversion.

Two versions of the evaluation board are available for this product and may be ordered using the following product numbers: AD8350AR15-EVAL and AD8350AR20-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.

Markets

Base Stations
Radio Link
Test Equipment/ Instrumentation

Why differential at High (IF) Frequencies?

Higher CMRR
Lower Distortion (2nd Harmonic)

FEATURES and BENEFITS

  • Wide bandwidth 1 GHz (-3 dB bandwidth)
  • Two fixed gain options 15 dB and 20 dB
  • Fully differential 200 Ω input/output impedance
  • Low distortion high linearity differential amplifier
  • Ideal for differential and single ended to differential applications

Functional Block Diagram for AD8350

AD8350 Diagram
Functional Block Diagram for AD8350

Documentation

Title Content Type File Type
AD8350: Low Distortion 1.0 GHz Differential Amplifier Data Sheet  (Rev A, 06/2001) (pdf, 227 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-357: Operational Integrators  (pdf, 272 kB) Application Notes PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Application Notes PDF
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
Tutorials HTML
Ask The Application Engineer 36, Wideband A/D Converter Front-End Design Considerations II: Amplifier-or Transformer Drive for the ADC?
(Analog Dialogue, Volume 41 February 2007)
Analog Dialogue HTML
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
What are Variable Gain Amplifiers (VGA's) and how are they used? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8350 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8350ARM20-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - - N  Material Info PCN Purchase
AD8350ARMZ15 Status: Production 8 ld MSOP 8 Ind Tube, 50 $3.24 $2.52 Y  Material Info PCN Purchase
AD8350ARMZ15-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $2.52 Y  Material Info PCN Purchase
AD8350ARMZ20 Status: Production 8 ld MSOP 8 Ind Tube, 50 $3.24 $2.52 Y  Material Info PCN Purchase Sample
AD8350ARMZ20-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $2.52 Y  Material Info PCN Purchase
AD8350ARZ15-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 $3.24 $2.52 Y  Material Info Notify Me Purchase
AD8350ARZ20-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 $3.24 $2.52 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8350 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8350AR15-EVAL Status: Obsolete Evaluation Board $100.19 No - Contact ADI
AD8350AR20-EVAL Status: Obsolete Evaluation Board $100.19 No - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close