Add to Signal Chain Designer

ADL5606:  1800 MHz TO 2700 MHz, 1 W RF Driver Amplifier

Product Details

Product Status:Recommended for New Designs

The ADL5606 is a broadband, two-stage, 1 W RF driver amplifier that operates over a frequency range of 1800 MHz to 2700 MHz. The device can be used in a wide variety of wired and wireless applications, including ISM, MC-GSM, W-CDMA, TD-SCDMA, and LTE.

The ADL5606 operates on a 5 V supply voltage and a supply current of 362 mA. The driver also incorporates a fast power-up/power-down function for TDD applications, applications that require a power saving mode, and applications that intermittently transmit data.

The ADL5606 is fabricated on a GaAs HBT process and is packaged in a compact 4 mm × 4 mm, 16-lead LFCSP that uses an exposed paddle for excellent thermal impedance. The ADL5606 operates from −40°C to +85°C. A fully populated evaluation board tuned to 2140 MHz is also available.

Applications

  • Wireless infrastructure
  • Automated test equipment
  • ISM/AMR applications

FEATURES and BENEFITS

  • Operation from 1800 MHz to 2700 MHz
  • Gain of 24.3 dB at 2140 MHz
  • OIP3 of 45.5 dBm at 2140 MHz
  • P1dB of 30.8 dBm at 2140 MHz
  • Noise figure of 4.7 dB at 2140 MHz
  • Power supply: 5 V
  • Power supply current: 362 mA typical
  • Internal active biasing
  • Fast power-up/power-down function
  • Compact 4 mm × 4 mm, 16-lead LFCSP
  • ESD rating of ±1 kV (Class 1C)
  • Pin-compatible with the ADL5605 (700 MHz to 1000 MHz)

Functional Block Diagram for ADL5606

Documentation

Title Content Type File Type
ADL5606: 1800 MHz to 2700 MHz, 1 W RF Driver Amplifier Data Sheet  (Rev A, 09/2013) (pdf, 924 kB) Data Sheets PDF
RF Source Booklet  (PDF, 4353 kB)
RF IC Product Overview - Version P (02/2014)
Overview PDF
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.60.10
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML
ADL5606 S-Parameters  (zip, 20 kB) S-Parameters ZIP

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADL5606 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5606-EVALZ Status: Production Evaluation Board $100.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close