ADL5604 Evaluation Board

Product Details

ADL5604-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. It requires 5 V/500 mA power supply for normal operation. The 5 V power supply should be connected to the vector leads, labeled VCC1 and GND1. RFIN is the RF input port, and RFOUT is the RF output port. Both ports are populated with edge-mounted SMA connectors. The board is configured for 2140 MHz operation, and provides the footprints for power down circuitry.


SampleBuy

Price, packaging, availability

ADL5604 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5604-EVALZ Status: Production Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close