Add to Signal Chain Designer

ADL5601:  50 MHz TO 4.0 GHz RF/IF Gain Block

Product Details

Product Status:Recommended for New Designs

The ADL5601 is a broadband, 15 dB linear amplifier that operates at frequencies up to 4.0 GHz. The device can be used in a wide variety of cellular, cable television (CATV), military, and instru-mentation equipment.

The ADL5601 provides the highest dynamic range available from an internally matched gain block. This is accomplished by providing extremely low noise figures and very high OIP3 speci-fications simultaneously, across the entire 4.0 GHz frequency range.

The ADL5601 provides a gain of 15 dB, which is stable over frequency, temperature, and supply voltage, as well as from device to device. The device is internally matched to 50 Ω at the input and output, making the ADL5601 very easy to implement in a wide variety of applications. Only input/output ac coupling capacitors, power supply decoupling capacitors, and an external inductor are required for operation.

The ADL5601 is fabricated on an InGaP heterojunction bipolar transistor (HBT) process and has an ESD rating of ±1.5 kV (Class 1C). The device is available in a thermally efficient SOT-89 package.

The ADL5601 consumes 83 mA on a single 5 V supply and is fully specified for operation from −40°C to +85°C.

A fully populated RoHS-compliant evaluation board is available.

FEATURES and BENEFITS

  • Fixed gain of 15 dB
  • Operation from 50 MHz to 4.0 GHz
  • Highest dynamic range gain block
  • Input/output internally matched to 50 Ω
  • Integrated bias control circuit
  • OIP3 of 43.0 dBm at 900 MHz
  • P1dB of 19.0 dBm at 900 MHz
  • Noise figure of 3.7 dB at 900 MHz
  • Single 5 V power supply
  • Low quiescent current of 83 mA
  • Thermally efficient SOT-89 package
  • ESD rating of ±1.5 kV (Class 1C)

Functional Block Diagram for ADL5601

Documentation

Title Content Type File Type
ADL5601: 50 MHz to 4.0 GHzRF/IF Gain Block Data Sheet (Rev A, 11/2013) (pdf, 341 kB) Data Sheets PDF
RF Source Booklet  (PDF, 4353 kB)
RF IC Product Overview - Version P (02/2014)
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADI RF Amplifier Library for Agilent ADS  (zip, 2620 kB)
Used to analyze ADI RF Gain Blocks in the Agilent ADS modeling environment.
ADIsim Design/Simulation Tools ZIP
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.60.10
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML
ADL5601 S Parameters  (zip, 31 kB) S-Parameters ZIP

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADL5601 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5601-EVALZ Status: Production Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close