AD8432 Evaluation Board

Product Details

The AD8432 evaluation board is completely assembled and pretested, the board provides convenient and fast verification of system design and to assess the performance of the AD8432 under user-specific operating conditions.

The board provides access to the inputs, the outputs, and the gain settings. As shipped, the board is configured for a gain of 21 dB and 50 Ω input termination. Multiple combinations of gain and impedance matching are available to the user.

See figure 79 for bench Setup and testing the AD8432-EVALZ. The AD8432 data sheet available on-line. See the Evaluation Board Section for additional details.

SampleBuy

Price, packaging, availability

AD8432 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8432-EVALZ Status: Production Evaluation Board $125.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close