Product Details

AD8351-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8351. The evaluation board integrates bypassable transformers to allow single ended or differential inputs and output, place holders for an impedance matching network and the evaluation board requires only a single supply within the range of 3.0 V to 5.5 V.


Other Boards Using this Device

SampleBuy

Price, packaging, availability

AD8351 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8351-EVALZ Status: Production Evaluation Board $100.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close