Product Details

AD8350AR15-EVAL is a 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8350. The board is configured to allow easy evaluation using single-ended 50 Ω test equipment. The input and output transformers have a 4-to-1 impedance ratio and transform AD8350's 200 Ω input and output impedances to 50 Ω.

AD8350AR20-EVAL is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8350. The board is configured to allow easy evaluation using single-ended 50 Ω test equipment. The input and output transformers have a 4-to-1 impedance ratio and transform AD8350's 200 Ω input and output impedances to 50 Ω.

Other Boards Using this Device

SampleBuy

Price, packaging, availability

AD8350 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8350AR15-EVAL Status: Obsolete Evaluation Board $100.19 No - Contact ADI
AD8350AR20-EVAL Status: Obsolete Evaluation Board $100.19 No - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close