The AD8231-EVALZ has two AD8231s mounted on it. Z1 is the AD8231 on the left side of the board. It is configured to allow access of the in-amp and op amp separately. Z2 is the AD8231 on the right side of the board. It is set up as a differential output configuration. See AD8231-EVALZ data sheet for complete instruction.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved