Add to Signal Chain Designer

AD8225:  Precision Gain of 5 Instrumentation Amplifier

Product Details

The AD8225 is an instrumentation amplifier with fixed gain of 5 that sets new standards of performance.The superior CMRR of the AD8225 enables rejection of high frequency common mode voltage (80 dB Min @10 kHz).As a result,higher ambient levels of noise from utility lines,industrial equipment and other radiating sources,are rejected. Extended CMV range enables the AD8225 to extract low-level differential signals in the presence of high common-mode dc voltage levels even at low supply voltages.

FEATURES and BENEFITS

  • No External Components Required
  • Highly Stable, Factory Trimmed Gain of 5
  • Low Power, 1.2 mA Max Supply Current
  • Wide Power Supply Range (±1.7 V to ±18 V)
  • Single- and Dual-Supply Operation
  • Excellent Dynamic Performance
    High CMRR
    86 dB Min @ DC
    80 dB Min to 10 kHz
    High Slew Rate
    5 V/µs Min
  • Outstanding DC Precision
    Low Gain Drift
    5 ppm/°C Max
    Low Input Offset Voltage
    150 µV Max
    Low Offset Drift
    ±2 µV/°C Max
    Low Input Bias Current
    1.2 nA Max

Pin Configuration Diagram for AD8225

Documentation

Title Content Type File Type
AD8225: Precision Gain of 5 Instrumentation Amplifer Data Sheet (Rev A, 02/2003) (pdf, 372 kB) Data Sheets PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Application Notes PDF
AN-669: Effectively Applying the AD628 Precision Gain Block  (pdf, 193 kB) Application Notes PDF
AN-244: A User's Guide to I.C. Instrumentation Amplifiers  (pdf, 522 kB) Application Notes PDF
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems  (pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well.
Application Notes PDF
AN-671: Reducing RFI Rectification Errors in In-Amp Circuits  (pdf, 208 kB) Application Notes PDF
AN-589: Ways to Optimize the Performance of a Difference Amplifier  (pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers.
Application Notes PDF
A Designer's Guide to Instrumentation Amplifiers (3rd Edition) Design Handbooks HTML
UG-261: Evaluation Boards for the AD62x, AD822x and AD842x Series  (pdf, 604 kB) User Guides PDF
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
Technical Articles DOC
Current Measurement in Solenoids for Automotive Control Systems  (pdf)
by Scott Beversdorf and Charles Whiting, Analog Devices, Inc. (Analog Dialogue 38-04, April 2004)
Technical Articles PDF
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Technical Articles HTML
Input Filter Prevents Instrumentation-amp RF-Rectification Errors
by Charles Kitchin, Lew Counts, and Moshe Gerstenhaber, Analog Devices, Inc. (EDN, 11/13/2003)
Technical Articles HTML
The AD8221 - Setting a New Industry Standard for Instrumentation Amplifiers  (pdf, 582 kB) Technical Articles PDF
Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return  (pdf, 508 kB) Technical Documentation PDF
Leading Inside Advertorials: Applying Instrumentation Amplifiers Effectively–The Importance of an Input Ground Return  (pdf, 121 kB) Overview PDF
Power System Management (Spring 2007)  (pdf, 1170 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
In-Amp Error Calculator
These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.
Design Calculators HTML
In-Amp Common Mode Calculator
These tools calculate the common mode gain for instrumentation amplifiers using gain, differential voltage, and various other input parameters. It calculates both the internal node voltages and the output voltage of the part. It also calculates the resistor needed for a particular gain or the resulting gain using a certain resistor.
Design Calculators HTML
AD8225 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8225 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8225ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $3.96 $3.36 Y  Material Info Notify Me Purchase
AD8225ARZ-R7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 $3.96 $3.36 Y  Material Info Notify Me Purchase
AD8225ARZ-RL Status: Production 8 ld SOIC 8 Ind Reel, 2500 $3.96 $3.36 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8225 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8225-EVALZ Status: Production Evaluation Board $74.58 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close