AD8225 Evaluation Board

Product Details

The AD8225 evaluation board has been carefully laid out and tested to demonstrate the performance of the device. The board is shipped with an AD8225 already installed. The user need only connect power and an input to conduct measurements. The supply can be configured for dual or single supplies, and the input can be dc- or ac-coupled. A circuit is provided on the board so the user can zero the output offset. If desired, a reference can be applied from an external voltage source. See AD8225-EVALZ data sheet for further details.

SampleBuy

Price, packaging, availability

AD8225 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8225-EVALZ Status: Production Evaluation Board $74.58 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close