Application Notes (3)
- AN-683: Strain Gage Measurement Using an AC Excitation (pdf, 122 kB)
- AN-671: Reducing RFI Rectification Errors in In-Amp Circuits (pdf, 208 kB)
- AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB)
Technical Articles (2)
-
Auto-Zero Amplifiers
(doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature. -
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Data Sheets (1)
Design Handbooks (1)
Glossary (1)
Overview (1)
Product Reviews (4)
-
ANALOG DESIGN: In-amp Specifies Differential Output
(EE Times, 3/13/2006) -
Dual In-Amp And Signal Isolators Sweat The Small Stuff
(ED, 4/13/2006) -
Dual-channel In-amp Drives Differentially
(EETimes, 3/16/2006) -
Dual-Channel Instrumentation Amplifier Also Improves Performance
(analogZONE, 4/17/2006)