Add to Signal Chain Designer

AD8211:  High Voltage Current Shunt Monitor

Product Details

Product Status:Recommended for New Designs

The AD8211 is a high voltage, precision current shunt amplifier. It features a set gain of 20 V/V, with a typical ±0.35% gain error over the entire temperature range. The buffered output voltage directly interfaces with any typical converter. Excellent common-mode rejection from −2 V to +65 V is independent of the 5 V supply. The AD8211 performs unidirectional current measurements across a shunt resistor in a variety of industrial and automotive applications, such as motor control, solenoid control, or battery management.

Special circuitry is devoted to output linearity being maintained throughout the input differential voltage range of 0 mV to 250 mV, regardless of the common-mode voltage present. The AD8211 has an operating temperature range of −40°C to +125°C and is offered in a small 5-lead SOT package.

Applications

  • High-side current sensing
  • Motor controls
    Transmission controls
    Engine management
    Suspension controls
    Vehicle dynamic controls
    DC-to-dc converters

FEATURES and BENEFITS

  • ±4000 V HBM ESD
  • High common-mode voltage range
    −2 V to +65 V operating
    −3 V to +68 V survival
  • Wide operating temperature range
    5-lead SOT: −40°C to +125°C
  • Qualified for Automotive Applications
  • Buffered output voltage
  • Excellent ac and dc performance
    5 μV/°C typical offset drift
    −13 ppm/°C typical gain drift
    120 dB typical CMRR at dc

Functional Block Diagram for AD8211

Documentation

Title Content Type File Type
AD8211: High Voltage Current Shunt Monitor Data Sheet (Rev A, 03/2011) (pdf, 326 kB) Data Sheets PDF
A Designer's Guide to Instrumentation Amplifiers (3rd Edition) Design Handbooks HTML
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Technical Articles HTML
Brochure: Monitor and Control Solutions for Communications Systems Overview HTML
Power System Management (Spring 2007)  (pdf, 1170 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8211 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8211 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8211WYRJZ-R7 Status: Production 5 ld SOT-23 5 Auto Reel, 3000 - $0.93 Y  Material Info Notify Me Purchase
AD8211WYRJZ-RL Status: Production 5 ld SOT-23 5 Auto Reel, 10000 - $0.93 Y  Material Info Notify Me Purchase
AD8211YRJZ-R2 Status: Production 5 ld SOT-23 5 Ind Reel, 250 $0.97 $0.97 Y  Material Info Notify Me Purchase
AD8211YRJZ-RL Status: Production 5 ld SOT-23 5 Ind Reel, 10000 - $0.81 Y  Material Info PCN Purchase
AD8211YRJZ-RL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $0.81 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close