Add to Signal Chain Designer

AD8203:  High Common-Mode Voltage, Single-Supply Difference Amplifier

Product Details


Newer Alternatives:
  • AD8209 with improved input overvoltage protection, ESD rating and EMI filtering.

The AD8203 is a single-supply difference amplifier for amplifying and low-pass filtering small differential voltages in the presence of a large common-mode voltage (CMV). The input CMV range extends from -6 V to +30 V at a typical supply voltage of 5 V.

The AD8203 is available in die and packaged form. The MSOP and SOIC packages are specified over a wide temperature range, from -40°C to +125°C, while the die is specified over a wider temperature range, from -40°C to +150°C, making the AD8203 well-suited for use in many automotive platforms.

FEATURES and BENEFITS

  • High common-mode voltage range -6 V to
    +30 V at a 5 V supply voltage
  • Operating temperature range -40°C to +125°C
  • Supply voltage range: 3.5 V to 12 V
  • Low-pass filter (1-pole or 2-pole)
  • Excellent ac and dc performance
    ±1 mV voltage offset (8-lead SOIC)
    ±1 ppm/°C typical gain drift
    80 dB CMRR minimum dc to 10 kHz

Functional Block Diagram for AD8203

Documentation

Title Content Type File Type
AD8203: High Common-Mode Voltage, Single-Supply Difference Amplifier Data Sheet (Rev D, 04/2013) (pdf, 306 kB) Data Sheets PDF
AN-669: Effectively Applying the AD628 Precision Gain Block  (pdf, 193 kB) Application Notes PDF
A Designer's Guide to Instrumentation Amplifiers (3rd Edition) Design Handbooks HTML
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
Technical Articles DOC
Current Measurement in Solenoids for Automotive Control Systems  (pdf)
by Scott Beversdorf and Charles Whiting, Analog Devices, Inc. (Analog Dialogue 38-04, April 2004)
Technical Articles PDF
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Technical Articles HTML
Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return  (pdf, 508 kB) Technical Documentation PDF
Leading Inside Advertorials: Applying Instrumentation Amplifiers Effectively–The Importance of an Input Ground Return  (pdf, 121 kB) Overview PDF
Power System Management (Spring 2007)  (pdf, 1170 kB) Overview PDF
I've noticed a new pinout on some of your high-speed op amps. Why the change after all these years? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8203 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8203YRMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.42 $1.37 Y  Material Info PCN Purchase Sample
AD8203YRMZ-R7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 $1.42 $1.37 Y  Material Info PCN Purchase
AD8203YRMZ-RL Status: Production 8 ld MSOP 8 Ind Reel, 3000 $1.42 $1.37 Y  Material Info PCN/PDN Purchase
AD8203YRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.42 $1.37 Y  Material Info PCN Purchase Sample
AD8203YRZ-R7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 $1.42 $1.37 Y  Material Info PCN Purchase
AD8203YRZ-RL Status: Production 8 ld SOIC 8 Ind Reel, 2500 $1.42 $1.37 Y  Material Info PCN/PDN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close