Application Notes (8)
- AN-671: Reducing RFI Rectification Errors in In-Amp Circuits (pdf, 208 kB)
-
AN-589: Ways to Optimize the Performance of a Difference Amplifier
(pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers. -
AN-307: Modem-Circuit Techniques Simplify Instrumentation Designs
(pdf, 890 kB)
A commutating modem circuit, whether an IC or pc-board, can serve as a building block for many measurement-system functions, reducing noise and ensuring the integrity of transmitted data. -
AN-306: Synchronous System Measures µΩs
(pdf, 37 kB)
Synchronous Detection Scheme Measures Low Resistances - AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB)
-
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems
(pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well. - AN-244: A User's Guide to I.C. Instrumentation Amplifiers (pdf, 522 kB)
- AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change (pdf, 76 kB)
Technical Articles (4)
-
Auto-Zero Amplifiers
(doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature. -
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009) -
Input Filter Prevents Instrumentation-amp RF-Rectification Errors
by Charles Kitchin, Lew Counts, and Moshe Gerstenhaber, Analog Devices, Inc. (EDN, 11/13/2003) - The AD8221 - Setting a New Industry Standard for Instrumentation Amplifiers (pdf, 582 kB)
Aerospace Information (4)
-
Aerospace Dice
(pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die. -
PCN#00-406
(pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V. -
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace. -
Standard Space Level Products Program
(pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Data Sheets (2)
Design Handbooks (1)
Glossary (1)
Overview (1)
Recommended Reading (1)
-
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Technical Documentation (1)