ADL5330-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5330 analog controlled VGA. The evaluation board contains bypassable transformers to allow single ended or differential inputs and outputs. An SMA connector is used to access the analog gain control pin. This evaluation board requires only a single supply within the range of 4.5V to 5.5V.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved