| Title | Content Type | File Type |
|---|---|---|
| ADA4932-1/ADA4932-2: Low Power Differential ADC Driver Data Sheet (Rev B, 03/2013) (pdf, 542 kB) | Data Sheets | |
| AN-1026: High Speed Differential ADC Driver Design Considerations (pdf, 355 kB) | Application Notes | |
| AN-0992: Active Filter Evaluation Board for Differential Amplifiers (pdf, 85 kB) | Application Notes | |
| AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB) | Application Notes | |
| AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB) | Application Notes | |
|
AN-584: Using the AD813X Differential Amplifier
(pdf, 174 kB)
The AD813x differs from conventional op amps by the external presence of an additional input and output. The additional input, VOGM, controls the output common mode voltage. |
Application Notes | |
|
AN-589: Ways to Optimize the Performance of a Difference Amplifier
(pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers. |
Application Notes | |
| CN-0105: Single-Ended-to-Differential High Speed Drive Circuit for 16-Bit, 10 MSPS AD7626 ADC (pdf, 382 kB) | Circuit Note | |
| MT-218: Multiple Feedback Band-Pass Design Example (pdf, 0) | Tutorials | |
| MT-076: Differential Driver Analysis (pdf, 95 kB) | Tutorials | |
| MT-075: Differential Drivers for High Speed ADCs Overview (pdf, 183 kB) | Tutorials | |
|
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools. |
Webcasts | WEBCAST |
|
UG-132: Evaluation Board User Guide for the ADA492x-1 and ADA493x-1 Family of Differential Amplifiers
(pdf, 226 kB)
Differential Amplifier Evaluation Board for Single 16-lead 3 mm × 3 mm LFCSP Packages |
User Guides | |
|
Designing 1-ppm DAC Accuracy into Instrumentation Applications
Understand the challenges of achieving this level of converter performance (Planet Analog, 3/2010)
|
Technical Articles | HTML |
|
"Rules of the Road" for High-Speed Differential ADC Drivers
(Analog Dialogue, Vol. 43, No. 5, 2009) |
Analog Dialogue | HTML |
|
RF Source Booklet
(pdf, 815 kB)
RF IC Product Overview - Version O (11/2012) |
Overview | |
| ADC Drivers | Overview | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
|
ADI DiffAmpCalc
ADI's new ADI DiffAmpCalc is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running. |
ADIsim Design/Simulation Tools | HTML |
| ADA4932 SPICE Macro Model | SPICE Models | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.